• Special Screws
  • Chemical Resistance

SHNJ

Socket Head Cap Screws - SUS310S

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SHNJHex Socket Head Cap Screws - SUS310S寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SHNJ-M3 M3 0.5 5.5 2.4 1 0.35 15.58 CAD Cart
SHNJ-M4 M4 0.7 7 3.2 1 0.81 16.21 CAD Cart
SHNJ-M5 M5 0.8 8 4 1 1.2 2.21 CAD Cart
SHNJ-M6 M6 1 10 5 1 2.5 2.39 CAD Cart
SHNJ-M8 M8 1.25 13 6.5 1 5.6 2.70 CAD Cart
SHNJ-M10 M10 1.5 17 8 1 12 3.47 CAD Cart
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
SHNJ
Main Body SUS310S

Application

FPD production equipment, semiconductor devices, nitric acid plants, and aquatic applications

Characteristics

  • Compared to SUS304, SUS310S has excellent heat resistance, oxidation resistance, and nitric acid resistance compared to SUS304.
  • Austenitic series stainless steel with high Ni content, which is effective for corrosion resistance and high temperature characteristics.
  • Use in combination with SNSJSocket Head Cap Screw (SUS310S)SNSJ
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Physical Property

SUS310S
Specific Gravity 7.98
Heat Resistance Temperature*1(℃) 700
Electric Resistance(μΩ・m) 0.78
Specific Heat(J/kg・K) 500
Thermal Conductivity(W/(m・K)) 14
Linear Expansion Coefficient(K-1 15.9×10-6

*1: This is the heat resistance temperature of the SUS310S material.
Values in chart are for reference only. They are not guaranteed values.
When heated to 700 deg C, tensile strength drops approximately 60% and proof stress drops approximately 40%.
Make sure to carry out tests under the same condition of actual use in advance to confirm safety.


Mechanical Properties

SUS310S
Tensile Strength(N/mm2 520 or Higher
0.2% Proof Stress(N/mm2 205 or Higher
Elongation(%) 40 or Higher
Hardness(HRB) 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read