Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque(N・m)*1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNPT-M2-5 | M2 | 0.4 | 5 | 3.5 | 1.3 | 840 | 0.3 | 1 | 0.09 | 1.58 | CAD | Cart |
SNPT-M2-6 | M2 | 0.4 | 6 | 3.5 | 1.3 | 840 | 0.3 | 1 | 0.1 | 1.75 | CAD | Cart |
SNPT-M2-8 | M2 | 0.4 | 8 | 3.5 | 1.3 | 840 | 0.3 | 1 | 0.12 | 1.92 | CAD | Cart |
SNPT-M2-10 | M2 | 0.4 | 10 | 3.5 | 1.3 | 840 | 0.3 | 1 | 0.14 | 2.07 | CAD | Cart |
SNPT-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 1.7 | 1380 | 0.5 | 1 | 0.17 | 1.75 | CAD | Cart |
SNPT-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 1.7 | 1380 | 0.5 | 1 | 0.19 | 1.92 | CAD | Cart |
SNPT-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 1.7 | 1380 | 0.5 | 1 | 0.23 | 2.07 | CAD | Cart |
SNPT-M2.5-10 | M2.5 | 0.45 | 10 | 4.5 | 1.7 | 1380 | 0.5 | 1 | 0.27 | 2.21 | CAD | Cart |
SNPT-M2.5-12 | M2.5 | 0.45 | 12 | 4.5 | 1.7 | 1380 | 0.5 | 1 | 0.3 | 2.55 | CAD | Cart |
SNPT-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 2360 | 1 | 1 | 0.31 | 1.44 | CAD | Cart |
SNPT-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 2360 | 1 | 1 | 0.35 | 1.44 | CAD | Cart |
SNPT-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 2360 | 1 | 1 | 0.4 | 1.58 | CAD | Cart |
SNPT-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 2360 | 1 | 1 | 0.44 | 1.92 | CAD | Cart |
SNPT-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 2360 | 1 | 1 | 0.54 | 2.07 | CAD | Cart |
SNPT-M3-20 | M3 | 0.5 | 20 | 5.5 | 2 | 2360 | 1 | 1 | 0.63 | 2.07 | CAD | Cart |
SNPT-M4-6 | M4 | 0.7 | 6 | 7 | 2.6 | 4120 | 2.4 | 1 | 0.59 | 2.07 | CAD | Cart |
SNPT-M4-8 | M4 | 0.7 | 8 | 7 | 2.6 | 4120 | 2.4 | 1 | 0.68 | 2.07 | CAD | Cart |
SNPT-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | 4120 | 2.4 | 1 | 0.77 | 2.07 | CAD | Cart |
SNPT-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | 4120 | 2.4 | 1 | 0.86 | 2.21 | CAD | Cart |
SNPT-M4-16 | M4 | 0.7 | 16 | 7 | 2.6 | 4120 | 2.4 | 1 | 1 | 2.55 | CAD | Cart |
SNPT-M4-20 | M4 | 0.7 | 20 | 7 | 2.6 | 4120 | 2.4 | 1 | 1.2 | 3.02 | CAD | Cart |
SNPT-M4-25 | M4 | 0.7 | 25 | 7 | 2.6 | 4120 | 2.4 | 1 | 1.4 | 3.47 | CAD | Cart |
SNPT-M5-8 | M5 | 0.8 | 8 | 9 | 3.3 | 6670 | 5.1 | 1 | 1.3 | 3.65 | CAD | Cart |
SNPT-M5-10 | M5 | 0.8 | 10 | 9 | 3.3 | 6670 | 5.1 | 1 | 1.4 | 3.65 | CAD | Cart |
SNPT-M5-12 | M5 | 0.8 | 12 | 9 | 3.3 | 6670 | 5.1 | 1 | 1.5 | 3.95 | CAD | Cart |
SNPT-M5-16 | M5 | 0.8 | 16 | 9 | 3.3 | 6670 | 5.1 | 1 | 1.8 | 4.28 | CAD | Cart |
SNPT-M5-20 | M5 | 0.8 | 20 | 9 | 3.3 | 6670 | 5.1 | 1 | 2.1 | 4.90 | CAD | Cart |
SNPT-M5-25 | M5 | 0.8 | 25 | 9 | 3.3 | 6670 | 5.1 | 1 | 2.4 | 5.53 | CAD | Cart |
SNPT-M5-30 | M5 | 0.8 | 30 | 9 | 3.3 | 6670 | 5.1 | 1 | 2.8 | 5.67 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNPT | |
---|---|
Main Body | TW270(Grade 1 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and
electronic equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
- About the features of titanium⇒Properties of Titanium
Physical Property
TW270(Grade 1 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point(℃) | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 |
Amplitude Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
TW270(Grade 1 Titanium) | |
---|---|
Tensile Strength(N/mm2) | 270-410 |
0.2% Proof Stress(N/mm2) | 165 or Higher |
Elongation(%) | 27 or Higher |
Values in chart are for reference only. They are not guaranteed values.