Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSI-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2750 | 1 | 0.77 | 31.00 | CAD | Cart |
SNSI-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2750 | 1 | 0.87 | 32.09 | CAD | Cart |
SNSI-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2750 | 1 | 0.96 | 33.52 | CAD | Cart |
SNSI-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2750 | 1 | 1 | 34.30 | CAD | Cart |
SNSI-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2750 | 1 | 1.3 | 36.96 | CAD | Cart |
SNSI-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2750 | 1 | 1.5 | 39.34 | CAD | Cart |
SNSI-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 4810 | 1 | 1.8 | 35.10 | CAD | Cart |
SNSI-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 4810 | 1 | 2 | 35.87 | CAD | Cart |
SNSI-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 4810 | 1 | 2.1 | 36.96 | CAD | Cart |
SNSI-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 4810 | 1 | 2.4 | 39.34 | CAD | Cart |
SNSI-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 4810 | 1 | 2.9 | 42.32 | CAD | Cart |
SNSI-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 4810 | 1 | 3.4 | 47.21 | CAD | Cart |
SNSI-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 7780 | 1 | 2.9 | 38.40 | CAD | Cart |
SNSI-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 7780 | 1 | 3.2 | 40.29 | CAD | Cart |
SNSI-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 7780 | 1 | 3.7 | 43.74 | CAD | Cart |
SNSI-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 7780 | 1 | 4.4 | 47.21 | CAD | Cart |
SNSI-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 7780 | 1 | 5.2 | 51.44 | CAD | Cart |
SNSI-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 11000 | 1 | 5.5 | 44.23 | CAD | Cart |
SNSI-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 11000 | 1 | 6.2 | 47.67 | CAD | Cart |
SNSI-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 11000 | 1 | 7.1 | 51.44 | CAD | Cart |
SNSI-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11000 | 1 | 8.2 | 56.78 | CAD | Cart |
SNSI-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 11000 | 1 | 9 | 62.15 | CAD | Cart |
SNSI-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 20000 | 1 | 13 | 55.38 | CAD | Cart |
SNSI-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 20000 | 1 | 15 | 60.24 | CAD | Cart |
SNSI-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 20000 | 1 | 16 | 67.00 | CAD | Cart |
SNSI-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 20000 | 1 | 18 | 72.98 | CAD | Cart |
SNSI-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 20000 | 1 | 21 | 79.13 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSI | |
---|---|
Main Body | UNS N06600(Inconel*1600 equiv.) |
*1: Inconel is a registered trademark of Special Metals Corporation.
Application
FPD production equipment, semiconductor devices, printed circuit boardetching devices, metallic surface treatment equipment and facilities,
and chemical plants
Characteristics
- Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
- Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
- Nearly complete corrosion resistance against ammonia.
- Excellent heat resistance and creep resistance. High strength even near 600 deg C.
Physical Property
Inconel (UNS N06600) |
SUS304 | |
---|---|---|
Specific Gravity | 8.42 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 207 | 193 |
Specific Heat (J/kg・K) | 444 | 500 |
Electric Resistance (µΩ・m) | 1.0 | 0.7 |
Thermal Conductivity (W/(m・K)) | 16.7 | 17 |
Linear Expansion Coefficient (K-1) | 13.4 x 10-6 | 17.3 x 10-6 |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Inconel(NCF600) | SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 548-695 | 520 or Higher |
0.2% Proof Stress(N/mm2) | 205-352 | 205 or Higher |
Elongation(%) | 35-55 | 40 or Higher |
Hardness(HRB) | 65-85 | 90 or Less |
Values in chart are for reference only. They are not guaranteed values.