• Special Screws
  • Chemical Resistance

SNSL

Socket Head Cap Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic

Dimension Drawing

SNSLHex Socket Head Cap Screws - SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSL-M3-5 M3 0.5 5 5.5 3 2.5 5 0.67 4.90 CAD Cart
SNSL-M3-6 M3 0.5 6 5.5 3 2.5 5 0.71 4.90 CAD Cart
SNSL-M3-8 M3 0.5 8 5.5 3 2.5 5 0.8 4.90 CAD Cart
SNSL-M3-10 M3 0.5 10 5.5 3 2.5 5 0.88 4.90 CAD Cart
SNSL-M3-12 M3 0.5 12 5.5 3 2.5 5 0.96 5.38 CAD Cart
SNSL-M3-16 M3 0.5 16 5.5 3 2.5 5 1.2 6.16 CAD Cart
SNSL-M4-5 M4 0.7 5 7 4 3 5 1.4 4.90 CAD Cart
SNSL-M4-6 M4 0.7 6 7 4 3 5 1.5 4.90 CAD Cart
SNSL-M4-8 M4 0.7 8 7 4 3 5 1.7 4.90 CAD Cart
SNSL-M4-10 M4 0.7 10 7 4 3 5 1.8 4.90 CAD Cart
SNSL-M4-12 M4 0.7 12 7 4 3 5 2 5.53 CAD Cart
SNSL-M4-16 M4 0.7 16 7 4 3 5 2.3 6.62 CAD Cart
SNSL-M4-20 M4 0.7 20 7 4 3 5 2.7 7.11 CAD Cart
SNSL-M4-25 M4 0.7 25 7 4 3 5 3.2 8.36 CAD Cart
SNSL-M5-6 M5 0.8 6 8.5 5 4 5 2.2 5.38 CAD Cart
SNSL-M5-8 M5 0.8 8 8.5 5 4 5 2.5 5.38 CAD Cart
SNSL-M5-10 M5 0.8 10 8.5 5 4 5 2.7 5.38 CAD Cart
SNSL-M5-12 M5 0.8 12 8.5 5 4 5 3 5.53 CAD Cart
SNSL-M5-16 M5 0.8 16 8.5 5 4 5 3.5 6.62 CAD Cart
SNSL-M5-20 M5 0.8 20 8.5 5 4 5 4 7.11 CAD Cart
SNSL-M5-25 M5 0.8 25 8.5 5 4 5 4.8 8.36 CAD Cart
SNSL-M6-8 M6 1 8 10 6 5 5 4.3 6.62 CAD Cart
SNSL-M6-10 M6 1 10 10 6 5 5 4.7 6.62 CAD Cart
SNSL-M6-12 M6 1 12 10 6 5 5 5.1 6.62 CAD Cart
SNSL-M6-16 M6 1 16 10 6 5 5 5.8 7.11 CAD Cart
SNSL-M6-20 M6 1 20 10 6 5 5 6.5 7.74 CAD Cart
SNSL-M6-25 M6 1 25 10 6 5 5 7.6 8.36 CAD Cart
SNSL-M6-30 M6 1 30 10 6 5 5 8.3 9.93 CAD Cart
SNSL-M8-12 M8 1.25 12 13 8 6 5 11 9.62 CAD Cart
SNSL-M8-16 M8 1.25 16 13 8 6 5 12 9.62 CAD Cart
SNSL-M8-20 M8 1.25 20 13 8 6 5 13 9.62 CAD Cart
SNSL-M8-25 M8 1.25 25 13 8 6 5 15 10.40 CAD Cart
SNSL-M8-30 M8 1.25 30 13 8 6 5 17 11.97 CAD Cart
SNSL-M8-35 M8 1.25 35 13 8 6 5 19 14.97 CAD Cart
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
SNSL
Main Body SUS316L
Strength Class A4-70

Application

FPD production equipment, semiconductor devices, aquatic
applications, and general industrial machines

Characteristics

  • These screws have corrosion resistibility against chemical products and seawater environments that matches or exceeds SUS304.
  • Nonmagnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting corrosion and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistibility.
  • High strength even under high temperatures because of basic components include Mo.

Product List

Most Read