• Special Screws
  • Chemical Resistance

SPE-C

Plastic Screw - Socket Head Cap Screws - PEEK

  • Chemical-proof

Dimension Drawing

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M3-6-C M3 0.5 6 5.5 3 2.5 405 0.21 20 0.12 16.70 CAD Cart
SPE-M3-8-C M3 0.5 8 5.5 3 2.5 405 0.21 20 0.13 16.70 CAD Cart
SPE-M3-10-C M3 0.5 10 5.5 3 2.5 405 0.21 20 0.15 17.63 CAD Cart
SPE-M3-12-C M3 0.5 12 5.5 3 2.5 405 0.21 20 0.16 18.58 CAD Cart
SPE-M3-15-C M3 0.5 15 5.5 3 2.5 405 0.21 20 0.19 27.71 CAD Cart
SPE-M3-20-C M3 0.5 20 5.5 3 2.5 405 0.21 20 0.23 36.82 CAD Cart
SPE-M3-25-C M3 0.5 25 5.5 3 2.5 405 0.21 20 0.27 50.67 CAD Cart
SPE-M4-6-C M4 0.7 6 7 4 3 738 0.47 20 0.25 23.91 CAD Cart
SPE-M4-8-C M4 0.7 8 7 4 3 738 0.47 20 0.28 24.86 CAD Cart
SPE-M4-10-C M4 0.7 10 7 4 3 738 0.47 20 0.3 25.80 CAD Cart
SPE-M4-12-C M4 0.7 12 7 4 3 738 0.47 20 0.33 28.64 CAD Cart
SPE-M4-15-C M4 0.7 15 7 4 3 738 0.47 20 0.38 34.93 CAD Cart
SPE-M4-20-C M4 0.7 20 7 4 3 738 0.47 20 0.44 36.82 CAD Cart
SPE-M4-25-C M4 0.7 25 7 4 3 738 0.47 20 0.53 50.67 CAD Cart
SPE-M4-30-C M4 0.7 30 7 4 3 738 0.47 20 0.61 90.92 CAD Cart
SPE-M5-6-C M5 0.8 6 8.5 5 4 1234 0.96 10 0.37 20.78 CAD Cart
SPE-M5-8-C M5 0.8 8 8.5 5 4 1234 0.96 10 0.41 20.78 CAD Cart
SPE-M5-10-C M5 0.8 10 8.5 5 4 1234 0.96 10 0.45 20.78 CAD Cart
SPE-M5-12-C M5 0.8 12 8.5 5 4 1234 0.96 10 0.49 25.35 CAD Cart
SPE-M5-15-C M5 0.8 15 8.5 5 4 1234 0.96 10 0.58 27.52 CAD Cart
SPE-M5-20-C M5 0.8 20 8.5 5 4 1234 0.96 10 0.67 32.26 CAD Cart
SPE-M5-25-C M5 0.8 25 8.5 5 4 1234 0.96 10 0.8 36.82 CAD Cart
SPE-M5-30-C M5 0.8 30 8.5 5 4 1234 0.96 10 0.93 50.48 CAD Cart
SPE-M6-10-C M6 1 10 10 6 5 1749 1.64 10 0.78 43.58 CAD Cart
SPE-M6-12-C M6 1 12 10 6 5 1749 1.64 10 0.85 43.58 CAD Cart
SPE-M6-15-C M6 1 15 10 6 5 1749 1.64 10 0.96 43.58 CAD Cart
SPE-M6-20-C M6 1 20 10 6 5 1749 1.64 10 1.1 50.48 CAD Cart
SPE-M6-25-C M6 1 25 10 6 5 1749 1.64 10 1.3 66.54 CAD Cart
SPE-M6-30-C M6 1 30 10 6 5 1749 1.64 10 1.4 75.66 CAD Cart
SPE-M6-35-C M6 1 35 10 6 5 1749 1.64 10 1.7 78.02 CAD Cart
SPE-M6-40-C M6 1 40 10 6 5 1749 1.64 10 1.8 78.02 CAD Cart
SPE-M8-10-C M8 1.25 10 13 8 6 3261 3.68 5 1.8 48.13 CAD Cart
SPE-M8-12-C M8 1.25 12 13 8 6 3261 3.68 5 1.9 48.13 CAD Cart
SPE-M8-15-C M8 1.25 15 13 8 6 3261 3.68 5 2 48.13 CAD Cart
SPE-M8-20-C M8 1.25 20 13 8 6 3261 3.68 5 2.2 50.48 CAD Cart
SPE-M8-25-C M8 1.25 25 13 8 6 3261 3.68 5 2.5 55.05 CAD Cart
SPE-M8-30-C M8 1.25 30 13 8 6 3261 3.68 5 2.8 59.63 CAD Cart
SPE-M8-35-C M8 1.25 35 13 8 6 3261 3.68 5 3.3 64.19 CAD Cart
SPE-M8-40-C M8 1.25 40 13 8 6 3261 3.68 5 3.5 64.19 CAD Cart
SPE-M10-15-C M10 1.5 15 16 10 8 5256 7.9 1 3.5 26.91 CAD Cart
SPE-M10-20-C M10 1.5 20 16 10 8 5256 7.9 1 3.9 28.18 CAD Cart
SPE-M10-25-C M10 1.5 25 16 10 8 5256 7.9 1 4.4 29.60 CAD Cart
SPE-M10-30-C M10 1.5 30 16 10 8 5256 7.9 1 4.8 30.84 CAD Cart
SPE-M10-35-C M10 1.5 35 16 10 8 5256 7.9 1 5.2 32.09 CAD Cart
SPE-M10-40-C M10 1.5 40 16 10 8 5256 7.9 1 5.6 33.52 CAD Cart
SPE-M12-20-C M12 1.75 20 18 12 10 7650 13.64 1 5.5 39.80 CAD Cart
SPE-M12-25-C M12 1.75 25 18 12 10 7650 13.64 1 6.1 42.17 CAD Cart
SPE-M12-30-C M12 1.75 30 18 12 10 7650 13.64 1 6.7 44.37 CAD Cart
SPE-M12-35-C M12 1.75 35 18 12 10 7650 13.64 1 7.3 46.72 CAD Cart
SPE-M12-40-C M12 1.75 40 18 12 10 7650 13.64 1 8.0 48.76 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE-C
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super - engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V - 0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK

PEEK hex socket head cap screws SPE-C(INCH) are available as inch threads.
SPE-C(INCH)

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK


Product List

Most Read