• Special Screws
  • Chemical Resistance

SPE-HB

Plastic Screws - Hex Posts - PEEK

  • Chemical-proof

Dimension Drawing

SPE-HBPlastic Screws - Hex Posts - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
18
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M3-4-HB M3 0.5 4 6 6 6 5 0.14 19.68 CAD Cart
SPE-M3-5-HB M3 0.5 5 6 6 6 5 0.17 20.45 CAD Cart
SPE-M3-6-HB M3 0.5 6 6 6 6 5 0.2 21.10 CAD Cart
SPE-M3-8-HB M3 0.5 8 6 6 6 5 0.27 23.00 CAD Cart
SPE-M3-10-HB M3 0.5 10 6 6 6 5 0.34 24.23 CAD Cart
SPE-M3-12-HB M3 0.5 12 6 6 6 5 0.41 25.49 CAD Cart
SPE-M4-5-HB M4 0.7 5 7 8 8 5 0.22 23.00 CAD Cart
SPE-M4-6-HB M4 0.7 6 7 8 8 5 0.26 24.23 CAD Cart
SPE-M4-8-HB M4 0.7 8 7 8 8 5 0.35 26.14 CAD Cart
SPE-M4-10-HB M4 0.7 10 7 8 8 5 0.44 28.18 CAD Cart
SPE-M4-12-HB M4 0.7 12 7 8 8 5 0.53 30.52 CAD Cart
SPE-M4-15-HB M4 0.7 15 7 8 8 5 0.66 33.67 CAD Cart
SPE-M5-6-HB M5 0.8 6 8 10 10 5 0.32 25.49 CAD Cart
SPE-M5-8-HB M5 0.8 8 8 10 10 5 0.42 27.37 CAD Cart
SPE-M5-10-HB M5 0.8 10 8 10 10 5 0.53 30.07 CAD Cart
SPE-M5-12-HB M5 0.8 12 8 10 10 5 0.63 32.42 CAD Cart
SPE-M5-15-HB M5 0.8 15 8 10 10 5 0.79 36.34 CAD Cart
SPE-M5-18-HB M5 0.8 18 8 10 10 5 0.95 39.49 CAD Cart
SPE-M5-20-HB M5 0.8 20 8 10 10 5 1.1 42.01 CAD Cart
SPE-M6-15-HB M6 1 15 10 12 12 5 1.2 48.13 CAD Cart
SPE-M6-18-HB M6 1 18 10 12 12 5 1.4 53.31 CAD Cart
SPE-M6-20-HB M6 1 20 10 12 12 5 1.6 57.11 CAD Cart
SPE-M8-20-HB M8 1.25 20 13 16 16 5 2.6 76.29 CAD Cart
SPE-M8-25-HB M8 1.25 25 13 16 16 5 3.2 89.66 CAD Cart
SPE-M8-30-HB M8 1.25 30 13 16 16 5 3.9 102.86 CAD Cart
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
SPE-HB
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read