• Special Screws
  • Chemical Resistance

SPE-T

Plastic Screw - Hex Socket Set Screws - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-TPlastic Screw - Hex Socket Set Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B t Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M3-4-T M3 0.5 4 1.5 2 0.21 10 0.023 47.35 CAD Cart
SPE-M3-5-T M3 0.5 5 1.5 2 0.21 10 0.03 48.30 CAD Cart
SPE-M3-6-T M3 0.5 6 1.5 2 0.21 10 0.037 49.24 CAD Cart
SPE-M3-8-T M3 0.5 8 1.5 2 0.21 10 0.05 49.71 CAD Cart
SPE-M3-10-T M3 0.5 10 1.5 2 0.21 10 0.063 50.67 CAD Cart
SPE-M3-12-T M3 0.5 12 1.5 2 0.21 10 0.077 51.14 CAD Cart
SPE-M3-15-T M3 0.5 15 1.5 2 0.21 10 0.1 52.08 CAD Cart
SPE-M4-5-T M4 0.7 5 2 2.5 0.47 10 0.05 52.86 CAD Cart
SPE-M4-6-T M4 0.7 6 2 2.5 0.47 10 0.063 53.33 CAD Cart
SPE-M4-8-T M4 0.7 8 2 2.5 0.47 10 0.09 54.28 CAD Cart
SPE-M4-10-T M4 0.7 10 2 2.5 0.47 10 0.12 54.75 CAD Cart
SPE-M4-12-T M4 0.7 12 2 2.5 0.47 10 0.14 55.68 CAD Cart
SPE-M4-15-T M4 0.7 15 2 2.5 0.47 10 0.2 56.63 CAD Cart
SPE-M4-20-T M4 0.7 20 2 2.5 0.47 10 0.25 57.11 CAD Cart
SPE-M5-5-T M5 0.8 5 2.5 3 0.96 10 0.05 58.51 CAD Cart
SPE-M5-6-T M5 0.8 6 2.5 3 0.96 10 0.073 59.46 CAD Cart
SPE-M5-8-T M5 0.8 8 2.5 3 0.96 10 0.13 60.24 CAD Cart
SPE-M5-10-T M5 0.8 10 2.5 3 0.96 10 0.17 60.89 CAD Cart
SPE-M5-12-T M5 0.8 12 2.5 3 0.96 10 0.21 61.67 CAD Cart
SPE-M5-15-T M5 0.8 15 2.5 3 0.96 10 0.29 62.13 CAD Cart
SPE-M5-20-T M5 0.8 20 2.5 3 0.96 10 0.37 63.08 CAD Cart
SPE-M6-6-T M6 1 6 3 3.5 1.64 5 0.13 32.10 CAD Cart
SPE-M6-8-T M6 1 8 3 3.5 1.64 5 0.19 32.26 CAD Cart
SPE-M6-10-T M6 1 10 3 3.5 1.64 5 0.24 32.72 CAD Cart
SPE-M6-12-T M6 1 12 3 3.5 1.64 5 0.3 33.05 CAD Cart
SPE-M6-15-T M6 1 15 3 3.5 1.64 5 0.42 33.50 CAD Cart
SPE-M6-20-T M6 1 20 3 3.5 1.64 5 0.54 33.99 CAD Cart
SPE-M6-25-T M6 1 25 3 3.5 1.64 5 0.68 34.16 CAD Cart
SPE-M8-10-T M8 1.25 10 4 5 3.68 5 0.42 45.96 CAD Cart
SPE-M8-12-T M8 1.25 12 4 5 3.68 5 0.53 46.40 CAD Cart
SPE-M8-15-T M8 1.25 15 4 5 3.68 5 0.74 46.89 CAD Cart
SPE-M8-20-T M8 1.25 20 4 5 3.68 5 0.95 47.21 CAD Cart
SPE-M8-25-T M8 1.25 25 4 5 3.68 5 1.2 47.67 CAD Cart
SPE-M8-30-T M8 1.25 30 4 5 3.68 5 1.5 47.84 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE-T
Main body PEEK/Light brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-TPlastic Screw - Hex Socket Set Screws - PEEK


Product List

Most Read