• Special Screws
  • Chemical Resistance

SPEG-P(INCH)

Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread

Plastic Screw PEEK GF30 / Cross Recessed Pan Head Machine Screw / Inch Thread

  • Heat-resistance
  • Chemical-proof
  • High strength

Dimension Drawing

SPEG-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK GF30 - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
CAD
Download
SPEG-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 434 0.23 10 0.089 -
SPEG-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 434 0.23 10 0.1 -
SPEG-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 434 0.23 10 0.11 -
SPEG-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 434 0.23 10 0.13 -
SPEG-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 434 0.23 10 0.14 -
SPEG-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 434 0.23 10 0.16 -
SPEG-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 434 0.23 10 0.17 -
SPEG-#4-40-1-P No.4-40UNC 1 0.219 0.08 434 0.23 10 0.19 -
SPEG-#6-32-1/4-P No.6-32UNC 1/4 0.27 0.097 644 0.44 10 0.18 -
SPEG-#6-32-5/16-P No.6-32UNC 5/16 0.27 0.097 644 0.44 10 0.20 -
SPEG-#6-32-3/8-P No.6-32UNC 3/8 0.27 0.097 644 0.44 10 0.22 -
SPEG-#6-32-1/2-P No.6-32UNC 1/2 0.27 0.097 644 0.44 10 0.24 -
SPEG-#6-32-5/8-P No.6-32UNC 5/8 0.27 0.097 644 0.44 10 0.26 -
SPEG-#6-32-3/4-P No.6-32UNC 3/4 0.27 0.097 644 0.44 10 0.28 -
SPEG-#6-32-7/8-P No.6-32UNC 7/8 0.27 0.097 644 0.44 10 0.48 -
SPEG-#6-32-1-P No.6-32UNC 1 0.27 0.097 644 0.44 10 0.68 -

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPEG-P(INCH)
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance Temperature*1 260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Cross-recessed pan head machine screws made of PEEK containing 30% glass fiber. The tensile strength is approximately 1.7 times that of ordinary PEEK.
  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK hex nuts (inch thread) SPE-N(INCH) are available. SPE-N(INCH)

SPEG-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK GF30 - Inch Thread


Product List

Most Read