Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPFA-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | 118 | 0.06 | 10 | 0.47 | 79.59 | CAD | Cart |
SPFA-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | 118 | 0.06 | 10 | 0.52 | 79.59 | CAD | Cart |
SPFA-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | 118 | 0.06 | 10 | 0.59 | 79.59 | CAD | Cart |
SPFA-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | 118 | 0.06 | 10 | 0.72 | 68.91 | CAD | Cart |
SPFA-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | 118 | 0.06 | 10 | 0.86 | 92.79 | CAD | Cart |
SPFA-M4-30-H | M4 | 0.7 | 30 | 7 | 2.8 | 118 | 0.06 | 10 | 0.99 | 82.11 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPFA-H | |
---|---|
Main Body | PFA (Perfluoroalkoxy Alkane) (Milky White) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
- It has excellent non-adhesive and lubrication properties.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws