• Special Screws
  • Chemical Resistance

SPFA-M5-H

Plastic Screws - Hex Head Screws - PFA

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPFA-HPlastic Screws - Hex Head Screws - PFA寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPFA-M5-10-H M5 0.8 10 8 3.5 191 0.1 10 0.76 82.11 CAD Cart
SPFA-M5-12-H M5 0.8 12 8 3.5 191 0.1 10 0.83 82.11 CAD Cart
SPFA-M5-15-H M5 0.8 15 8 3.5 191 0.1 10 0.93 82.11 CAD Cart
SPFA-M5-20-H M5 0.8 20 8 3.5 191 0.1 10 1.2 71.57 CAD Cart
SPFA-M5-25-H M5 0.8 25 8 3.5 191 0.1 10 1.4 95.33 CAD Cart
SPFA-M5-30-H M5 0.8 30 8 3.5 191 0.1 10 1.6 84.77 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPFA-H
Main Body PFA (Perfluoroalkoxy Alkane) (Milky White)
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
  • It has excellent non-adhesive and lubrication properties.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PFA screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPFA-N Plastic Hex Nut (PFA) is available.
SPFA-N

SPFA-HPlastic Screws - Hex Head Screws - PFA


Product List

Most Read