Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPFA-M6-10-H | M6 | 1 | 10 | 10 | 4 | 267 | 0.2 | 10 | 1.3 | 84.77 | CAD | Cart |
SPFA-M6-12-H | M6 | 1 | 12 | 10 | 4 | 267 | 0.2 | 10 | 1.4 | 84.77 | CAD | Cart |
SPFA-M6-15-H | M6 | 1 | 15 | 10 | 4 | 267 | 0.2 | 10 | 1.5 | 84.77 | CAD | Cart |
SPFA-M6-20-H | M6 | 1 | 20 | 10 | 4 | 267 | 0.2 | 10 | 1.8 | 74.24 | CAD | Cart |
SPFA-M6-25-H | M6 | 1 | 25 | 10 | 4 | 267 | 0.2 | 10 | 2.1 | 100.67 | CAD | Cart |
SPFA-M6-30-H | M6 | 1 | 30 | 10 | 4 | 267 | 0.2 | 10 | 2.4 | 90.15 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPFA-H | |
---|---|
Main Body | PFA (Perfluoroalkoxy Alkane) (Milky White) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- PFA is a plastic with excellent heat resistance, electrical properties, chemical resistance, and abrasion resistance. Most chemicals cannot penetrate PFA.
- It has excellent non-adhesive and lubrication properties.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws