Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPP-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | 1705 | 3.32 | 10 | 2.8 | 16.40 | CAD | Cart |
SPP-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | 1705 | 3.32 | 10 | 3.1 | 18.49 | CAD | Cart |
SPP-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | 1705 | 3.32 | 10 | 3.4 | 20.57 | CAD | Cart |
SPP-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | 1705 | 3.32 | 10 | 4 | 24.60 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPP-H | |
---|---|
Main body | PP(Polypropylene)(Milky White) |
Heat Resistance Temperature*1 | 65℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printedcircuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants
Characteristics
- PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
- It is used as a replacement for vinyl chloride type plastic screws.
- The properties and precautions of plastic screws⇒Plastic Screws