• Special Screws
  • Chemical Resistance

SPP-W

Plastic Screw - Hex Nuts / Washers - PP

  • Chemical-proof

Dimension Drawing

SPP-WPlastic Screw - Hex Nuts / Washers - PP寸法図

Specs/CAD

Select

d
All
4.3
5.3
6.4
8.4
10.5
13
D
All
9
10
12.5
17
21
24

Unit : mm

Part Number d D t Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SPP-4-W 4.3 9 0.8 20 0.036 6.01 CAD Cart
SPP-5-W 5.3 10 1 20 0.051 6.62 CAD Cart
SPP-6-W 6.4 12.5 1.6 10 0.13 3.95 CAD Cart
SPP-8-W 8.4 17 1.6 10 0.25 5.84 CAD Cart
SPP-10-W 10.5 21 2 10 0.47 6.62 CAD Cart
SPP-12-W 13 24 2.5 10 0.49 7.88 CAD Cart
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
SPP-N/SPP-W
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read