• Special Screws
  • Chemical Resistance

SPV-N

Plastic Screws - Hex Nuts / Washers - PVDF

  • Chemical-proof

Dimension Drawing

SPV-NPlastic Screws - Hex Nuts / Washers - PVDF寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPV-M3-N M3 0.5 5.5 2.4 20 0.078 21.42 CAD Cart
SPV-M4-N M4 0.7 7 3.2 20 0.18 22.33 CAD Cart
SPV-M5-N M5 0.8 8 4 20 0.27 25.49 CAD Cart
SPV-M6-N M6 1 10 5 10 0.56 16.53 CAD Cart
SPV-M8-N M8 1.25 13 6.5 10 1.3 31.47 CAD Cart
SPV-M10-N M10 1.5 17 8 10 2.6 41.38 CAD Cart
SPV-M12-N M12 1.75 19 10 10 3.8 68.91 CAD Cart
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
SPV-N/SPV-W
Main Body PVDF (Polyvinylidene Fluoride) (Milky White)
Heat Resistance Temperature*1 150℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Food industry machines

Characteristics

  • PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
  • Max. Operating Temperature*1(min./max.): -40/150℃
  • Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
  • It is self-extinguishing and has excellent incombustibility.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read