Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SPV-M3-N | M3 | 0.5 | 5.5 | 2.4 | 20 | 0.078 | 22.55 | CAD | Cart |
SPV-M4-N | M4 | 0.7 | 7 | 3.2 | 20 | 0.18 | 23.51 | CAD | Cart |
SPV-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.27 | 27.10 | CAD | Cart |
SPV-M6-N | M6 | 1 | 10 | 5 | 10 | 0.56 | 17.42 | CAD | Cart |
SPV-M8-N | M8 | 1.25 | 13 | 6.5 | 10 | 1.3 | 32.82 | CAD | Cart |
SPV-M10-N | M10 | 1.5 | 17 | 8 | 10 | 2.6 | 43.57 | CAD | Cart |
SPV-M12-N | M12 | 1.75 | 19 | 10 | 10 | 3.8 | 71.86 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPV-N/SPV-W | |
---|---|
Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
Heat Resistance Temperature*1 | 150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Food industry machines
Characteristics
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Max. Operating Temperature*1(min./max.): -40/150℃
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- The properties and precautions of plastic screws⇒Plastic Screws