Specs/CAD
Unit : mm
Part Number | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|
SPV-3-W | 3.2 | 7 | 0.5 | 20 | 0.028 | 11.97 | CAD | Cart |
SPV-4-W | 4.3 | 9 | 0.8 | 20 | 0.071 | 15.12 | CAD | Cart |
SPV-5-W | 5.3 | 10 | 1 | 20 | 0.1 | 18.27 | CAD | Cart |
SPV-6-W | 6.4 | 12.5 | 1.6 | 10 | 0.26 | 11.34 | CAD | Cart |
SPV-8-W | 8.4 | 17 | 1.6 | 10 | 0.49 | 13.38 | CAD | Cart |
SPV-10-W | 10.5 | 21 | 2 | 10 | 0.93 | 16.53 | CAD | Cart |
SPV-12-W | 13 | 24 | 2.5 | 10 | 0.96 | 25.49 | CAD | Cart |
Related Services
Material/Finish
SPV-N/SPV-W | |
---|---|
Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
Heat Resistance Temperature*1 | 150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Food industry machines
Characteristics
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Max. Operating Temperature*1(min./max.): -40/150℃
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- The properties and precautions of plastic screws⇒Plastic Screws