• Special Screws
  • Chemical Resistance

SPVC-H

Plastic Screw - Hex Head Screws - H-PVC

  • Chemical-proof

Dimension Drawing

SPVC-HPlastic Screw - Hex Head Screws - H-PVC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
L
All
10
12
16
20
25
30
35
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPVC-M4-10-H-IV M4 0.7 10 7 2.8 200 1 0.3 3.78 CAD Cart
SPVC-M4-12-H-IV M4 0.7 12 7 2.8 200 1 0.33 3.78 CAD Cart
SPVC-M4-16-H-IV M4 0.7 16 7 2.8 200 1 0.38 3.78 CAD Cart
SPVC-M4-20-H-IV M4 0.7 20 7 2.8 200 1 0.44 3.78 CAD Cart
SPVC-M4-25-H-IV M4 0.7 25 7 2.8 200 1 0.51 3.78 CAD Cart
SPVC-M4-30-H-IV M4 0.7 30 7 2.8 200 1 0.58 3.78 CAD Cart
SPVC-M4-35-H-IV M4 0.7 35 7 2.8 200 1 0.65 3.78 CAD Cart
SPVC-M4-10-H-GR M4 0.7 10 7 2.8 200 1 0.3 3.78 CAD Cart
SPVC-M4-12-H-GR M4 0.7 12 7 2.8 200 1 0.33 3.78 CAD Cart
SPVC-M4-16-H-GR M4 0.7 16 7 2.8 200 1 0.38 3.78 CAD Cart
SPVC-M4-20-H-GR M4 0.7 20 7 2.8 200 1 0.44 3.78 CAD Cart
SPVC-M4-25-H-GR M4 0.7 25 7 2.8 200 1 0.51 3.78 CAD Cart
SPVC-M4-30-H-GR M4 0.7 30 7 2.8 200 1 0.58 3.78 CAD Cart
SPVC-M4-35-H-GR M4 0.7 35 7 2.8 200 1 0.65 3.78 CAD Cart
SPVC-M5-10-H-IV M5 0.8 10 8 3.5 400 1 0.48 3.89 CAD Cart
SPVC-M5-12-H-IV M5 0.8 12 8 3.5 400 1 0.53 3.89 CAD Cart
SPVC-M5-16-H-IV M5 0.8 16 8 3.5 400 1 0.62 3.89 CAD Cart
SPVC-M5-20-H-IV M5 0.8 20 8 3.5 400 1 0.7 3.89 CAD Cart
SPVC-M5-25-H-IV M5 0.8 25 8 3.5 400 1 0.81 4.03 CAD Cart
SPVC-M5-30-H-IV M5 0.8 30 8 3.5 400 1 0.92 4.03 CAD Cart
SPVC-M5-35-H-IV M5 0.8 35 8 3.5 400 1 1 4.03 CAD Cart
SPVC-M5-40-H-IV M5 0.8 40 8 3.5 400 1 1.1 4.03 CAD Cart
SPVC-M5-10-H-GR M5 0.8 10 8 3.5 400 1 0.48 3.89 CAD Cart
SPVC-M5-12-H-GR M5 0.8 12 8 3.5 400 1 0.53 3.89 CAD Cart
SPVC-M5-16-H-GR M5 0.8 16 8 3.5 400 1 0.62 3.89 CAD Cart
SPVC-M5-20-H-GR M5 0.8 20 8 3.5 400 1 0.7 3.89 CAD Cart
SPVC-M5-25-H-GR M5 0.8 25 8 3.5 400 1 0.81 4.03 CAD Cart
SPVC-M5-30-H-GR M5 0.8 30 8 3.5 400 1 0.92 4.03 CAD Cart
SPVC-M5-35-H-GR M5 0.8 35 8 3.5 400 1 1 4.03 CAD Cart
SPVC-M5-40-H-GR M5 0.8 40 8 3.5 400 1 1.1 4.03 CAD Cart
SPVC-M6-10-H-IV M6 1 10 10 4 670 1 0.78 4.22 CAD Cart
SPVC-M6-12-H-IV M6 1 12 10 4 670 1 0.85 4.22 CAD Cart
SPVC-M6-16-H-IV M6 1 16 10 4 670 1 0.97 4.22 CAD Cart
SPVC-M6-20-H-IV M6 1 20 10 4 670 1 1.1 4.22 CAD Cart
SPVC-M6-25-H-IV M6 1 25 10 4 670 1 1.3 4.22 CAD Cart
SPVC-M6-30-H-IV M6 1 30 10 4 670 1 1.4 4.36 CAD Cart
SPVC-M6-35-H-IV M6 1 35 10 4 670 1 1.6 4.36 CAD Cart
SPVC-M6-40-H-IV M6 1 40 10 4 670 1 1.7 4.36 CAD Cart
SPVC-M6-50-H-IV M6 1 50 10 4 670 1 2 4.36 CAD Cart
SPVC-M6-10-H-GR M6 1 10 10 4 670 1 0.78 4.22 CAD Cart
SPVC-M6-12-H-GR M6 1 12 10 4 670 1 0.85 4.22 CAD Cart
SPVC-M6-16-H-GR M6 1 16 10 4 670 1 0.97 4.22 CAD Cart
SPVC-M6-20-H-GR M6 1 20 10 4 670 1 1.1 4.22 CAD Cart
SPVC-M6-25-H-GR M6 1 25 10 4 670 1 1.3 4.22 CAD Cart
SPVC-M6-30-H-GR M6 1 30 10 4 670 1 1.4 4.36 CAD Cart
SPVC-M6-35-H-GR M6 1 35 10 4 670 1 1.6 4.36 CAD Cart
SPVC-M6-40-H-GR M6 1 40 10 4 670 1 1.7 4.36 CAD Cart
SPVC-M6-50-H-GR M6 1 50 10 4 670 1 2 4.36 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPVC-H
Main body H-PVC(Hard Polyvinyl Chloride)
Heat Resistance Temperature*1 35℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Characteristics

  • These products have excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • They can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):-10/35 deg C
  • Two colors, ivory and gray, are available.
    IV----Ivory
    GR----Gray
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read