Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|
SWAT-3-F | 3 | 3.2 | 7 | 0.5 | 1 | 0.068 | 0.97 | CAD | Cart |
SWAT-4-F | 4 | 4.3 | 9 | 0.8 | 1 | 0.18 | 0.97 | CAD | Cart |
SWAT-5-F | 5 | 5.3 | 10 | 1 | 1 | 0.25 | 1.12 | CAD | Cart |
SWAT-6-F | 6 | 6.4 | 12.5 | 1.6 | 1 | 0.65 | 1.44 | CAD | Cart |
SWAT-8-F | 8 | 8.4 | 17 | 1.6 | 1 | 1.2 | 2.07 | CAD | Cart |
SWAT-10-F | 10 | 10.5 | 21 | 2 | 1 | 2.3 | 4.28 | CAD | Cart |
Material/Finish
SWAT | |
---|---|
Main Body | TP340C(Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
Physical Property
TP340C(Grade 2 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point(℃) | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 |
Amplitude Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.