Miniature Screws



Selection Conditions
  • Select Thread Size (Metric thread)M1
Image Hex Socket Head Cap Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Name Hex Socket Head Cap Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Number SNSS-M1 SNZS-M1 SNZS-M1-ALK SNTS-M1-FP SHNS-M1
Feature For Precision Instruments For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
For Precision Instruments
Set Screws
Miniature Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUS303
Surface Treatment - - - - -
Thread Size M1 M1 M1 M1 M1
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M1-2 SNSS-M1-3 SNSS-M1-4 SNSS-M1-5 SNZS-M1-2 SNZS-M1-3 SNZS-M1-4 SNZS-M1-5 SNZS-M1-2-ALK SNZS-M1-3-ALK SNZS-M1-4-ALK SNZS-M1-5-ALK SNTS-M1-3-FP SNTS-M1-4-FP SNTS-M1-5-FP SNTS-M1-6-FP SHNS-M1

Miniature, precision screws from NBK

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.

These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.