Miniature Screws



Selection Conditions
  • Select Thread Size (Metric thread)M1.4
Image Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY
Part Name Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - RENY
Part Number SNSS-M1.4 SNZF-M1.4-TBZ SNZFS-M1.4 SNZ-M1.4-TBZ SNZ-M1.4-TBZ-ALK SNZS-M1.4 SNZS-M1.4-ALK SPE-M1.4-MF SPA-M1.4-MF
Feature For Precision Instruments For Precision Instruments For Precision Instruments For Precision Instruments
Pan Head Machine Screws
Pan Head Machine Screw
for Precision Instruments
Nylon Patch
For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Chemical-proof
Heat-resistant
For precision equipment
High strength
For precision equipment
Material SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) PEEK RENY
Surface Treatment - Black Trivalent Chromate Treatment - Black Trivalent Chromate Treatment Black Trivalent Chromate Treatment - - - -
Thread Size M1.4 M1.4 M1.4 M1.4 M1.4 M1.4 M1.4 M1.4 M1.4
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNSS-M1.4-2 SNSS-M1.4-3 SNSS-M1.4-4 SNSS-M1.4-5 SNZF-M1.4-2-TBZ SNZF-M1.4-3-TBZ SNZF-M1.4-4-TBZ SNZF-M1.4-5-TBZ SNZF-M1.4-6-TBZ SNZF-M1.4-8-TBZ SNZFS-M1.4-2 SNZFS-M1.4-3 SNZFS-M1.4-4 SNZFS-M1.4-5 SNZFS-M1.4-6 SNZFS-M1.4-8 SNZ-M1.4-2-TBZ SNZ-M1.4-3-TBZ SNZ-M1.4-4-TBZ SNZ-M1.4-5-TBZ SNZ-M1.4-6-TBZ SNZ-M1.4-8-TBZ SNZ-M1.4-2-TBZ-ALK SNZ-M1.4-3-TBZ-ALK SNZ-M1.4-4-TBZ-ALK SNZ-M1.4-5-TBZ-ALK SNZ-M1.4-6-TBZ-ALK SNZ-M1.4-8-TBZ-ALK SNZS-M1.4-10 SNZS-M1.4-2 SNZS-M1.4-3 SNZS-M1.4-4 SNZS-M1.4-5 SNZS-M1.4-6 SNZS-M1.4-8 SNZS-M1.4-10-ALK SNZS-M1.4-2-ALK SNZS-M1.4-3-ALK SNZS-M1.4-4-ALK SNZS-M1.4-5-ALK SNZS-M1.4-6-ALK SNZS-M1.4-8-ALK SPE-M1.4-2.5-MF SPE-M1.4-4-MF SPA-M1.4-2.5-MF SPA-M1.4-4-MF
Image Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Name Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - PEEK Plastic screw - Cross Recessed Pan Head Machine Screws for Precision Instruments - RENY Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Number SPE-M1.4-MC SPA-M1.4-MC SSCZS-M1.4 SNZCXS-M1.4 SNZCXS-M1.4-ALK SNTS-M1.4-FP SHNS-M1.4
Feature Heat Resistance
Chemical Resistance
For Precision Instruments
High Strength
For Precision Instruments
Pan Head Machine Screws for Precision Instruments Flat Head Machine Screw
for Precision Instruments
Flat Head Machine Screw
for Precision Instruments
For Precision Instruments
Set Screws
Miniature Screws
Material PEEK RENY SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUS303
Surface Treatment - - - - - - -
Thread Size M1.4 M1.4 M1.4 M1.4 M1.4 M1.4 M1.4
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SPE-M1.4-2.5-MC SPE-M1.4-2-MC SPE-M1.4-3-MC SPE-M1.4-4-MC SPA-M1.4-2.5-MC SPA-M1.4-2-MC SPA-M1.4-3-MC SPA-M1.4-4-MC SSCZS-M1.4-4 SSCZS-M1.4-5 SSCZS-M1.4-6 SSCZS-M1.4-8 SNZCXS-M1.4-10 SNZCXS-M1.4-2 SNZCXS-M1.4-3 SNZCXS-M1.4-4 SNZCXS-M1.4-5 SNZCXS-M1.4-6 SNZCXS-M1.4-8 SNZCXS-M1.4-10-ALK SNZCXS-M1.4-2-ALK SNZCXS-M1.4-3-ALK SNZCXS-M1.4-4-ALK SNZCXS-M1.4-5-ALK SNZCXS-M1.4-6-ALK SNZCXS-M1.4-8-ALK SNTS-M1.4-3-FP SNTS-M1.4-4-FP SNTS-M1.4-5-FP SNTS-M1.4-6-FP SHNS-M1.4

Miniature, precision screws from NBK

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.

These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.