Miniature Screws



Selection Conditions
  • Select Thread Size (Metric thread)M2
Image Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)
Part Name Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Cross Recessed Flat Head Machine Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)
Part Number SNS-M2 SNSS-M2 SNZF-M2-TBZ SNZFS-M2 SNZT-M2 SNZ-M2-TBZ SNZ-M2-TBZ-ALK SNZS-M2 SNZS-M2-ALK
Feature For Precision Instruments For Precision Instruments For Precision Instruments For Precision Instruments Lightweight
Nonmagnetic
Chemical Resistance
For Precision Instruments
Pan Head Machine Screws
Pan Head Machine Screw
for Precision Instruments
Nylon Patch
For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Material Steel SUSXM7 (Equivalent to SUS304) Steel SUSXM7 (Equivalent to SUS304) Pure Titanium Steel Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) - Black Trivalent Chromate Treatment - - Black Trivalent Chromate Treatment Black Trivalent Chromate Treatment - -
Thread Size M2 M2 M2 M2 M2 M2 M2 M2 M2
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M2-3 SNS-M2-4 SNS-M2-5 SNS-M2-6 SNSS-M2-3 SNSS-M2-4 SNSS-M2-5 SNSS-M2-6 SNZF-M2-10-TBZ SNZF-M2-2-TBZ SNZF-M2-3-TBZ SNZF-M2-4-TBZ SNZF-M2-5-TBZ SNZF-M2-6-TBZ SNZF-M2-8-TBZ SNZFS-M2-10 SNZFS-M2-3 SNZFS-M2-4 SNZFS-M2-5 SNZFS-M2-6 SNZFS-M2-8 SNZT-M2-3 SNZT-M2-4 SNZT-M2-5 SNZT-M2-6 SNZ-M2-2.5-TBZ SNZ-M2-2-TBZ SNZ-M2-3.5-TBZ SNZ-M2-3-TBZ SNZ-M2-4-TBZ SNZ-M2-5-TBZ SNZ-M2-6-TBZ SNZ-M2-8-TBZ SNZ-M2-2.5-TBZ-ALK SNZ-M2-2-TBZ-ALK SNZ-M2-3.5-TBZ-ALK SNZ-M2-3-TBZ-ALK SNZ-M2-4-TBZ-ALK SNZ-M2-5-TBZ-ALK SNZ-M2-6-TBZ-ALK SNZ-M2-8-TBZ-ALK SNZS-M2-10 SNZS-M2-12 SNZS-M2-14 SNZS-M2-2 SNZS-M2-2.5 SNZS-M2-3 SNZS-M2-3.5 SNZS-M2-4 SNZS-M2-5 SNZS-M2-6 SNZS-M2-8 SNZS-M2-10-ALK SNZS-M2-12-ALK SNZS-M2-14-ALK SNZS-M2-2.5-ALK SNZS-M2-2-ALK SNZS-M2-3.5-ALK SNZS-M2-3-ALK SNZS-M2-4-ALK SNZS-M2-5-ALK SNZS-M2-6-ALK SNZS-M2-8-ALK
Image Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Name Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Number SSCZS-M2 SNZCXS-M2 SNZCXS-M2-ALK SNTS-M2-FP SHNS-M2
Feature Pan Head Machine Screws for Precision Instruments Flat Head Machine Screw
for Precision Instruments
Flat Head Machine Screw
for Precision Instruments
For Precision Instruments
Set Screws
Miniature Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) - SUS303
Surface Treatment - - - - -
Thread Size M2 M2 M2 M2 M2
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications
List SSCZS-M2-4 SSCZS-M2-5 SSCZS-M2-6 SSCZS-M2-8 SNZCXS-M2-10 SNZCXS-M2-2 SNZCXS-M2-3 SNZCXS-M2-4 SNZCXS-M2-5 SNZCXS-M2-6 SNZCXS-M2-8 SNZCXS-M2-10-ALK SNZCXS-M2-2-ALK SNZCXS-M2-3-ALK SNZCXS-M2-4-ALK SNZCXS-M2-5-ALK SNZCXS-M2-6-ALK SNZCXS-M2-8-ALK SNTS-M2-3-FP SNTS-M2-4-FP SNTS-M2-5-FP SNTS-M2-6-FP SHNS-M2

Miniature, precision screws from NBK

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.

These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.