Miniature Screws



Selection Conditions
  • Select Thread Size (Metric thread)M2.5
Image Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch
Part Name Hex Socket Head Cap Screws for Precision Instruments Hex Socket Head Cap Screws for Precision Instruments Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch) Pan head captive machine screws for precision instruments (miniature screws) Hexalobular Socket Extra Low Profile Miniature Screw Hexalobular Socket Extra Low Profile Miniature Screw / Nylon Patch
Part Number SNS-M2.5 SNSS-M2.5 SNZT-M2.5 SNZ-M2.5-TBZ SNZS-M2.5 SNZS-M2.5-ALK SSCZS-M2.5 SNZCXS-M2.5 SNZCXS-M2.5-ALK
Feature For Precision Instruments For Precision Instruments Lightweight
Nonmagnetic
Chemical Resistance
For Precision Instruments
Pan Head Machine Screws
For Precision Instruments Pan Head Machine Screw
for Precision Instruments
Nylon Patch
Pan Head Machine Screws for Precision Instruments Flat Head Machine Screw
for Precision Instruments
Flat Head Machine Screw
for Precision Instruments
Material Steel SUSXM7 (Equivalent to SUS304) Pure Titanium Steel SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Ferrosoferric Oxide Film (Black) - - Black Trivalent Chromate Treatment - - - - -
Thread Size M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5 M2.5
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SNS-M2.5-4 SNS-M2.5-5 SNS-M2.5-6 SNS-M2.5-8 SNSS-M2.5-4 SNSS-M2.5-5 SNSS-M2.5-6 SNSS-M2.5-8 SNZT-M2.5-4 SNZT-M2.5-5 SNZT-M2.5-6 SNZT-M2.5-8 SNZ-M2.5-10-TBZ SNZ-M2.5-3-TBZ SNZ-M2.5-4-TBZ SNZ-M2.5-5-TBZ SNZ-M2.5-6-TBZ SNZ-M2.5-8-TBZ SNZS-M2.5-10 SNZS-M2.5-3 SNZS-M2.5-4 SNZS-M2.5-5 SNZS-M2.5-6 SNZS-M2.5-8 SNZS-M2.5-3-ALK SNZS-M2.5-4-ALK SNZS-M2.5-5-ALK SNZS-M2.5-6-ALK SNZS-M2.5-8-ALK SSCZS-M2.5-10 SSCZS-M2.5-6 SSCZS-M2.5-8 SNZCXS-M2.5-10 SNZCXS-M2.5-3 SNZCXS-M2.5-4 SNZCXS-M2.5-5 SNZCXS-M2.5-6 SNZCXS-M2.5-8 SNZCXS-M2.5-10-ALK SNZCXS-M2.5-3-ALK SNZCXS-M2.5-4-ALK SNZCXS-M2.5-5-ALK SNZCXS-M2.5-6-ALK SNZCXS-M2.5-8-ALK
Image Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Name Set Screws for Precision Instruments Hexagon Nut (For Miniature Screws)
Part Number SNTS-M2.5-FP SHNS-M2.5
Feature For Precision Instruments
Set Screws
Miniature Screws
Material - SUS303
Surface Treatment - -
Thread Size M2.5 M2.5
CAD CAD CAD
Specifications Specifications Specifications
List SNTS-M2.5-4-FP SNTS-M2.5-5-FP SNTS-M2.5-6-FP SHNS-M2.5

Miniature, precision screws from NBK

NBK defines "Miniature Screws" and "Precision Screws" as small screws with a nominal diameter of M2.6 or less.
These are also commonly referred to as Micro Screws, Camera Screws, and Eyeglass Screws
NBK offers a broad line of miniature, precision screws designed by years of extensive R&D.
The size range for these screws are S0.6 to M2.6; with options to choose for steel, stainless steel and plastic. Available head shapes include; flat, hex, and pan with socket head cap and set screw options.

These screws are suitable for fixing and positioning precision instruments, electronic devices, and miniature linear guideway rails and tables.