Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SHNS-M1 | M1 | 0.25 | 2.5 | 0.8 | 10 | 0.03 | 38.66 | CAD | Cart |
SHNS-M1.4 | M1.4 | 0.3 | 3 | 1.2 | 10 | 0.06 | 20.18 | CAD | Cart |
SHNS-M1.6 | M1.6 | 0.35 | 3.2 | 1.3 | 20 | 0.08 | 10.34 | CAD | Cart |
SHNS-M2 | M2 | 0.4 | 4 | 1.6 | 20 | 0.14 | 6.02 | CAD | Cart |
SHNS-M2.5 | M2.5 | 0.45 | 5 | 2 | 20 | 0.28 | 6.02 | CAD | Cart |
SHNS-M2.6 | M2.6 | 0.45 | 5 | 2 | 20 | 0.28 | 6.02 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
M1 | M1.4-M2.6 | |
---|---|---|
Main body | SUS303 | Equivalent to SUS304 |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Dedicated hexagon nut for miniature screws
- Available size includes M1 to M2.6.
- Conforms to DIN 934.