Specs/CAD
Unit : mm
Part Number | Nominal of B Width Across Flats | L1 | L2 | Inch Screw Size SNS |
Inch Screw Size SNSS |
Inch Screw Size SNTS |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SKH-0.89 | 0.9 | 31 | 9 | - | SNSS-M1 | SNTS-M2-FP | 1 | 0.21 | 2.84 | CAD | Cart |
SKH-1.27 | 1.3 | 42 | 13.5 | - | SNSS-M1.4 | SNTS-M2.5-FP・SNTS-M2.6-FP | 1 | 0.6 | 2.84 | CAD | Cart |
SKH-1.5 | 1.5 | 45 | 14 | SNS-M1.6・SNS-M2 | SNSS-M1.6・SNSS-M2 | - | 1 | 0.9 | 1.92 | CAD | Cart |
SKH-2 | 2 | 50 | 16 | SNS-M2.5 | SNSS-M2.5 | - | 1 | 1.8 | 1.92 | CAD | Cart |
SKH-2.5 | 2.5 | 56 | 18 | - | - | - | 1 | 3.1 | 2.21 | CAD | Cart |
SKH-3 | 3 | 63 | 20 | - | - | - | 1 | 5.1 | 2.21 | CAD | Cart |
Material/Finish
SKH | |
---|---|
Main body | Alloy steel Ferrosoferric Oxide Film (Black) |