• Special Screws
  • Miniature Screws

SKH-2.5

Hexagon Wrench (For Miniature Screws)

  • Miniature

Dimension Drawing

SKHHexagon Wrench (For Miniature Screws)寸法図

Specs/CAD

Unit : mm

Part Number Nominal of B Width Across Flats L1 L2 Inch Screw Size
SNS
Inch Screw Size
SNSS
Inch Screw Size
SNTS
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SKH-2.5 2.5 56 18 - - - 1 3.1 2.21 CAD Cart

Material/Finish

SKH
Main body Alloy steel
Ferrosoferric Oxide Film (Black)

Application

Mounting and removing the miniature screw

Characteristics

  • Dedicated hexagon wrenches for miniature screws
  • Applicable Screw
    Hex Socket Head Cap Screw SNSSSNSSNSSNSS
    Setscrew for Precision Instruments SNTSSNTS-FP

Product List

Most Read