• Special Screws
  • Miniature Screws

Hex Socket Head Cap Screws for Precision Instruments

SNS

  • Miniature

Dimension Drawing

SNSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.6
M2
M2.5
L
All
3
4
5
6
8

Unit : mm

Part Number Max.
Torque
(N・m)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNS-M1.6-3 0.25 M1.6 0.35 3 3 1.6 1.5 10 0.09 12.29 CAD Cart
SNS-M1.6-4 0.25 M1.6 0.35 4 3 1.6 1.5 10 0.1 12.29 CAD Cart
SNS-M1.6-5 0.25 M1.6 0.35 5 3 1.6 1.5 10 0.11 12.29 CAD Cart
SNS-M1.6-6 0.25 M1.6 0.35 6 3 1.6 1.5 10 0.12 12.29 CAD Cart
SNS-M2-3 0.53 M2 0.4 3 3.8 2 1.5 10 0.16 5.36 CAD Cart
SNS-M2-4 0.53 M2 0.4 4 3.8 2 1.5 10 0.18 5.36 CAD Cart
SNS-M2-5 0.53 M2 0.4 5 3.8 2 1.5 10 0.2 5.36 CAD Cart
SNS-M2-6 0.53 M2 0.4 6 3.8 2 1.5 10 0.22 5.36 CAD Cart
SNS-M2-3-MS 0.53 M2 0.4 3 3.3 2 1.5 10 0.16 5.36 CAD Cart
SNS-M2-5-MS 0.53 M2 0.4 5 3.3 2 1.5 10 0.2 5.36 CAD Cart
SNS-M2.5-4 1.12 M2.5 0.45 4 4.5 2.5 2 10 0.35 4.94 CAD Cart
SNS-M2.5-5 1.12 M2.5 0.45 5 4.5 2.5 2 10 0.38 4.94 CAD Cart
SNS-M2.5-6 1.12 M2.5 0.45 6 4.5 2.5 2 10 0.41 4.94 CAD Cart
SNS-M2.5-8 1.12 M2.5 0.45 8 4.5 2.5 2 10 0.47 4.94 CAD Cart
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
SNS
Main Body SCM435
Ferrosoferric Oxide
Coating(Black)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read