• Special Screws
  • Miniature Screws

Hex Socket Head Cap Screws for Precision Instruments

SNSS

  • Miniature

Dimension Drawing

SNSSHex Socket Head Cap Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M2
M2.5
L
All
2
3
4
5
6
8

Unit : mm

Part Number Max.
Torque
(N・m)
M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSS-M1-2 0.02 M1 0.25 2 2 1 0.9 10 0.025 7.87 CAD Cart
SNSS-M1-3 0.02 M1 0.25 3 2 1 0.9 10 0.03 7.87 CAD Cart
SNSS-M1-4 0.02 M1 0.25 4 2 1 0.9 10 0.035 7.87 CAD Cart
SNSS-M1-5 0.02 M1 0.25 5 2 1 0.9 10 0.039 7.87 CAD Cart
SNSS-M1.4-2 0.07 M1.4 0.3 2 2.6 1.4 1.3 10 0.062 7.87 CAD Cart
SNSS-M1.4-3 0.07 M1.4 0.3 3 2.6 1.4 1.3 10 0.07 7.87 CAD Cart
SNSS-M1.4-4 0.07 M1.4 0.3 4 2.6 1.4 1.3 10 0.077 7.87 CAD Cart
SNSS-M1.4-5 0.07 M1.4 0.3 5 2.6 1.4 1.3 10 0.085 7.87 CAD Cart
SNSS-M1.6-3 0.1 M1.6 0.35 3 3 1.6 1.5 10 0.09 7.87 CAD Cart
SNSS-M1.6-4 0.1 M1.6 0.35 4 3 1.6 1.5 10 0.1 7.87 CAD Cart
SNSS-M1.6-5 0.1 M1.6 0.35 5 3 1.6 1.5 10 0.11 7.87 CAD Cart
SNSS-M1.6-6 0.1 M1.6 0.35 6 3 1.6 1.5 10 0.12 7.87 CAD Cart
SNSS-M2-3 0.22 M2 0.4 3 3.8 2 1.5 10 0.16 6.26 CAD Cart
SNSS-M2-4 0.22 M2 0.4 4 3.8 2 1.5 10 0.18 6.26 CAD Cart
SNSS-M2-5 0.22 M2 0.4 5 3.8 2 1.5 10 0.2 6.26 CAD Cart
SNSS-M2-6 0.22 M2 0.4 6 3.8 2 1.5 10 0.22 6.26 CAD Cart
SNSS-M2.5-4 0.46 M2.5 0.45 4 4.5 2.5 2 10 0.35 5.36 CAD Cart
SNSS-M2.5-5 0.46 M2.5 0.45 5 4.5 2.5 2 10 0.38 5.36 CAD Cart
SNSS-M2.5-6 0.46 M2.5 0.45 6 4.5 2.5 2 10 0.41 5.36 CAD Cart
SNSS-M2.5-8 0.46 M2.5 0.45 8 4.5 2.5 2 10 0.47 5.36 CAD Cart
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
SNSS
Body SUSXM7
(S.S. grade:A2)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • M1 - M2.5.
    Miniature screws for precision instruments.

Usage Example

For fixing miniature linear guideway rails and tables.

SNSSHex Socket Head Cap Screws for Precision Instruments


Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read