• Special Screws
  • Miniature Screws

Pan Head Machine Screws for Precision Instruments

SNZ-TBZ

  • Miniature

Dimension Drawing

SNZ-TBZPan Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
2
3
4
5
6
8
10
12
2.5
3.5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZ-M1.4-2-TBZ M1.4 0.3 2 2 0.5 0 0.07 50 0.022 7.51 CAD Cart
SNZ-M1.4-3-TBZ M1.4 0.3 3 2 0.5 0 0.07 50 0.03 7.51 CAD Cart
SNZ-M1.4-4-TBZ M1.4 0.3 4 2 0.5 0 0.07 50 0.039 7.51 CAD Cart
SNZ-M1.4-5-TBZ M1.4 0.3 5 2 0.5 0 0.07 50 0.047 7.51 CAD Cart
SNZ-M1.4-6-TBZ M1.4 0.3 6 2 0.5 0 0.07 50 0.056 7.51 CAD Cart
SNZ-M1.4-8-TBZ M1.4 0.3 8 2 0.5 0 0.07 50 0.073 7.51 CAD Cart
SNZ-M1.6-2-TBZ M1.6 0.35 2 2.4 0.55 0 0.11 50 0.04 7.38 CAD Cart
SNZ-M1.6-3-TBZ M1.6 0.35 3 2.4 0.55 0 0.11 50 0.05 7.38 CAD Cart
SNZ-M1.6-4-TBZ M1.6 0.35 4 2.4 0.55 0 0.11 50 0.06 7.38 CAD Cart
SNZ-M1.6-5-TBZ M1.6 0.35 5 2.4 0.55 0 0.11 50 0.07 7.38 CAD Cart
SNZ-M1.6-6-TBZ M1.6 0.35 6 2.4 0.55 0 0.11 50 0.078 7.38 CAD Cart
SNZ-M1.6-8-TBZ M1.6 0.35 8 2.4 0.55 0 0.11 50 0.097 7.38 CAD Cart
SNZ-M1.6-10-TBZ M1.6 0.35 10 2.4 0.55 0 0.11 50 0.12 7.38 CAD Cart
SNZ-M1.6-12-TBZ M1.6 0.35 12 2.4 0.55 0 0.11 50 0.14 7.38 CAD Cart
SNZ-M1.7-2-TBZ M1.7 0.35 2 2.5 0.5 0 0.14 50 0.036 8.22 CAD Cart
SNZ-M1.7-3-TBZ M1.7 0.35 3 2.5 0.5 0 0.14 50 0.048 8.22 CAD Cart
SNZ-M1.7-4-TBZ M1.7 0.35 4 2.5 0.5 0 0.14 50 0.061 8.22 CAD Cart
SNZ-M1.7-5-TBZ M1.7 0.35 5 2.5 0.5 0 0.14 50 0.074 8.22 CAD Cart
SNZ-M1.7-6-TBZ M1.7 0.35 6 2.5 0.5 0 0.14 50 0.086 8.22 CAD Cart
SNZ-M1.7-8-TBZ M1.7 0.35 8 2.5 0.5 0 0.14 50 0.11 8.22 CAD Cart
SNZ-M2-2-TBZ M2 0.4 2 3 0.6 0 0.22 50 0.054 8.22 CAD Cart
SNZ-M2-2.5-TBZ M2 0.4 2.5 3 0.6 0 0.22 50 0.062 8.22 CAD Cart
SNZ-M2-3-TBZ M2 0.4 3 3 0.6 0 0.22 50 0.071 8.22 CAD Cart
SNZ-M2-3.5-TBZ M2 0.4 3.5 3 0.6 0 0.22 50 0.079 8.22 CAD Cart
SNZ-M2-4-TBZ M2 0.4 4 3 0.6 0 0.22 50 0.088 8.22 CAD Cart
SNZ-M2-5-TBZ M2 0.4 5 3 0.6 0 0.22 50 0.1 8.22 CAD Cart
SNZ-M2-6-TBZ M2 0.4 6 3 0.6 0 0.22 50 0.12 8.22 CAD Cart
SNZ-M2-8-TBZ M2 0.4 8 3 0.6 0 0.22 50 0.16 8.22 CAD Cart
SNZ-M2.5-3-TBZ M2.5 0.45 3 3.8 0.8 0 0.46 50 0.12 6.82 CAD Cart
SNZ-M2.5-4-TBZ M2.5 0.45 4 3.8 0.8 0 0.46 50 0.14 6.82 CAD Cart
SNZ-M2.5-5-TBZ M2.5 0.45 5 3.8 0.8 0 0.46 50 0.17 6.82 CAD Cart
SNZ-M2.5-6-TBZ M2.5 0.45 6 3.8 0.8 0 0.46 50 0.2 6.82 CAD Cart
SNZ-M2.5-8-TBZ M2.5 0.45 8 3.8 0.8 0 0.46 50 0.27 6.82 CAD Cart
SNZ-M2.5-10-TBZ M2.5 0.45 10 3.8 0.8 0 0.46 50 0.34 6.82 CAD Cart
SNZ-M2.6-3-TBZ M2.6 0.45 3 4 0.8 0 0.53 50 0.14 8.14 CAD Cart
SNZ-M2.6-4-TBZ M2.6 0.45 4 4 0.8 0 0.53 50 0.18 8.95 CAD Cart
SNZ-M2.6-5-TBZ M2.6 0.45 5 4 0.8 0 0.53 50 0.21 8.95 CAD Cart
SNZ-M2.6-6-TBZ M2.6 0.45 6 4 0.8 0 0.53 50 0.24 8.95 CAD Cart
SNZ-M2.6-8-TBZ M2.6 0.45 8 4 0.8 0 0.53 50 0.3 8.95 CAD Cart
SNZ-M2.6-10-TBZ M2.6 0.45 10 4 0.8 0 0.53 50 0.36 6.82 CAD Cart
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
SNZ-TBZ
Main Body SWCH16A
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from M1.4 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read