• Special Screws
  • Miniature Screws

Cross Recessed Flat Head Machine Screws for Precision Instruments

SNZF-TBZ

  • Miniature

Dimension Drawing

SNZF-TBZCross Recessed Flat Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.7
M2
M2.6
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZF-M1.4-2-TBZ M1.4 0.3 2 2 0.45 0 50 0.016 7.51 CAD Cart
SNZF-M1.4-3-TBZ M1.4 0.3 3 2 0.45 0 50 0.024 7.51 CAD Cart
SNZF-M1.4-4-TBZ M1.4 0.3 4 2 0.45 0 50 0.032 7.51 CAD Cart
SNZF-M1.4-5-TBZ M1.4 0.3 5 2 0.45 0 50 0.041 7.51 CAD Cart
SNZF-M1.4-6-TBZ M1.4 0.3 6 2 0.45 0 50 0.049 7.51 CAD Cart
SNZF-M1.4-8-TBZ M1.4 0.3 8 2 0.45 0 50 0.066 7.51 CAD Cart
SNZF-M1.7-2-TBZ M1.7 0.35 2 2.5 0.5 0 50 0.027 8.22 CAD Cart
SNZF-M1.7-3-TBZ M1.7 0.35 3 2.5 0.5 0 50 0.04 8.22 CAD Cart
SNZF-M1.7-4-TBZ M1.7 0.35 4 2.5 0.5 0 50 0.052 8.22 CAD Cart
SNZF-M1.7-5-TBZ M1.7 0.35 5 2.5 0.5 0 50 0.065 8.22 CAD Cart
SNZF-M1.7-6-TBZ M1.7 0.35 6 2.5 0.5 0 50 0.078 8.22 CAD Cart
SNZF-M1.7-8-TBZ M1.7 0.35 8 2.5 0.5 0 50 0.1 8.22 CAD Cart
SNZF-M1.7-10-TBZ M1.7 0.35 10 2.5 0.5 0 50 0.13 8.22 CAD Cart
SNZF-M2-2-TBZ M2 0.4 2 3 0.6 0 50 0.038 8.22 CAD Cart
SNZF-M2-3-TBZ M2 0.4 3 3 0.6 0 50 0.056 8.22 CAD Cart
SNZF-M2-4-TBZ M2 0.4 4 3 0.6 0 50 0.073 8.22 CAD Cart
SNZF-M2-5-TBZ M2 0.4 5 3 0.6 0 50 0.091 8.22 CAD Cart
SNZF-M2-6-TBZ M2 0.4 6 3 0.6 0 50 0.11 8.22 CAD Cart
SNZF-M2-8-TBZ M2 0.4 8 3 0.6 0 50 0.14 8.22 CAD Cart
SNZF-M2-10-TBZ M2 0.4 10 3 0.6 0 50 0.18 8.22 CAD Cart
SNZF-M2.6-3-TBZ M2.6 0.45 3 4 0.8 0 50 0.1 8.95 CAD Cart
SNZF-M2.6-4-TBZ M2.6 0.45 4 4 0.8 0 50 0.14 8.95 CAD Cart
SNZF-M2.6-5-TBZ M2.6 0.45 5 4 0.8 0 50 0.17 8.95 CAD Cart
SNZF-M2.6-6-TBZ M2.6 0.45 6 4 0.8 0 50 0.2 8.95 CAD Cart
SNZF-M2.6-8-TBZ M2.6 0.45 8 4 0.8 0 50 0.27 8.95 CAD Cart
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
SNZF-TBZ
Main Body SWCH16A
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments.(JCIS 10-70)
  • M1.4 - M2.6。
  • More compact head than standard flat head machine screws.

Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read