• Special Screws
  • Miniature Screws

Cross Recessed Flat Head Machine Screws for Precision Instruments

SNZFS

  • Miniature

Dimension Drawing

SNZFSCross Recessed Flat Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.6
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNZFS-M1.4-2 M1.4 0.3 2 2 0.45 0 50 0.016 7.51 CAD Cart
SNZFS-M1.4-3 M1.4 0.3 3 2 0.45 0 50 0.024 6.72 CAD Cart
SNZFS-M1.4-4 M1.4 0.3 4 2 0.45 0 50 0.032 11.22 CAD Cart
SNZFS-M1.4-5 M1.4 0.3 5 2 0.45 0 50 0.041 6.72 CAD Cart
SNZFS-M1.4-6 M1.4 0.3 6 2 0.45 0 50 0.049 6.72 CAD Cart
SNZFS-M1.4-8 M1.4 0.3 8 2 0.45 0 50 0.066 11.93 CAD Cart
SNZFS-M1.6-3 M1.6 0.35 3 2.3 0.5 0 50 0.033 10.50 CAD Cart
SNZFS-M1.6-4 M1.6 0.35 4 2.3 0.5 0 50 0.043 10.50 CAD Cart
SNZFS-M1.6-5 M1.6 0.35 5 2.3 0.5 0 50 0.054 10.50 CAD Cart
SNZFS-M1.6-6 M1.6 0.35 6 2.3 0.5 0 50 0.064 10.50 CAD Cart
SNZFS-M1.6-8 M1.6 0.35 8 2.3 0.5 0 50 0.085 10.50 CAD Cart
SNZFS-M1.6-10 M1.6 0.35 10 2.3 0.5 0 50 0.11 11.22 CAD Cart
SNZFS-M1.7-3 M1.7 0.35 3 2.5 0.5 0 50 0.04 6.72 CAD Cart
SNZFS-M1.7-4 M1.7 0.35 4 2.5 0.5 0 50 0.052 6.72 CAD Cart
SNZFS-M1.7-5 M1.7 0.35 5 2.5 0.5 0 50 0.065 6.72 CAD Cart
SNZFS-M1.7-6 M1.7 0.35 6 2.5 0.5 0 50 0.078 10.50 CAD Cart
SNZFS-M1.7-8 M1.7 0.35 8 2.5 0.5 0 50 0.1 10.50 CAD Cart
SNZFS-M1.7-10 M1.7 0.35 10 2.5 0.5 0 50 0.13 10.50 CAD Cart
SNZFS-M2-3 M2 0.4 3 3 0.6 0 50 0.056 10.50 CAD Cart
SNZFS-M2-4 M2 0.4 4 3 0.6 0 50 0.073 10.50 CAD Cart
SNZFS-M2-5 M2 0.4 5 3 0.6 0 50 0.091 10.50 CAD Cart
SNZFS-M2-6 M2 0.4 6 3 0.6 0 50 0.11 10.50 CAD Cart
SNZFS-M2-8 M2 0.4 8 3 0.6 0 50 0.14 10.50 CAD Cart
SNZFS-M2-10 M2 0.4 10 3 0.6 0 50 0.18 10.50 CAD Cart
SNZFS-M2.6-3 M2.6 0.45 3 4 0.8 0 50 0.1 11.93 CAD Cart
SNZFS-M2.6-4 M2.6 0.45 4 4 0.8 0 50 0.14 11.93 CAD Cart
SNZFS-M2.6-5 M2.6 0.45 5 4 0.8 0 50 0.17 11.93 CAD Cart
SNZFS-M2.6-6 M2.6 0.45 6 4 0.8 0 50 0.2 11.93 CAD Cart
SNZFS-M2.6-8 M2.6 0.45 8 4 0.8 0 50 0.27 12.74 CAD Cart
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
SNZFS
Main Body SUSXM7
(S.S. grade:A2)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments.(JCIS 10-70)
  • M1.4 - M2.6。
  • More compact head than standard flat head machine screws.

Product List

Click here to see Miniature Screws

Click here to see Special Screws