Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZP-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 0.18 | 20 | 0.08 | 33.31 | CAD | Cart |
SNZP-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 0.18 | 20 | 0.099 | 33.31 | CAD | Cart |
SNZP-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 0.18 | 20 | 0.12 | 35.17 | CAD | Cart |
SNZP-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 0.18 | 20 | 0.13 | 35.17 | CAD | Cart |
SNZP-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 0.18 | 20 | 0.18 | 37.02 | CAD | Cart |
SNZP-M2.5-4 | M2.5 | 0.45 | 4 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.17 | 37.02 | CAD | Cart |
SNZP-M2.5-5 | M2.5 | 0.45 | 5 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.2 | 38.87 | CAD | Cart |
SNZP-M2.5-6 | M2.5 | 0.45 | 6 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.23 | 38.87 | CAD | Cart |
SNZP-M2.5-8 | M2.5 | 0.45 | 8 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.31 | 40.72 | CAD | Cart |
SNZP-M2.5-10 | M2.5 | 0.45 | 10 | 3.8 | 0.8 | 0 | 0.35 | 20 | 0.38 | 40.72 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNZP | |
---|---|
Main Body | C5191 (Phosphor Bronze) |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devicesFor making devices and equipment more compact
Characteristics
- Phosphor bronze miniature screws for precision instruments.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- Non-magnetic.
- Excellent resistance to fatigue, corrosion, and abrasion.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Physical Property
Phosphor Bronze (C5191) |
SUS304 | |
---|---|---|
Specific Gravity | 8.83 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 105 | 193 |
Electric Resistance (µΩ・m) | 0.13 | 0.7 |
Thermal Conductivity (W/(m・K)) | 67 | 17 |
Linear Expansion Coefficient (K-1) | 18 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
SNZP | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 435 or More | 520 or More |
Values in chart are for reference only. They are not guaranteed values.
Magnetic Flux Density
Phosphor Bronze | SUSXM7 (Equivalent to SUS304) |
|
---|---|---|
Magnetic Flux Density (T) | 0 | 5 × 10-5 |