• Special Screws
  • Miniature Screws

SNZS-M2-ALK

Pan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)

  • Miniature

Dimension Drawing

SNZS-ALKPan Head Machine Screws for Precision Instruments (Miniature Screws with Nylon Patch)寸法図

*1: For dimension L of under 4 mm, nylon patch is on one side.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
2
2.5
3
3.5
4
5
6
8
10
12
14

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 s*1 L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNZS-M2-2-ALK M2 0.4 2 3 0.6 0 1.6 0.12 50 0.08 24.40 CAD Cart
SNZS-M2-2.5-ALK M2 0.4 2.5 3 0.6 0 1.6 0.12 50 0.084 23.62 CAD Cart
SNZS-M2-3-ALK M2 0.4 3 3 0.6 0 1.6 0.12 50 0.09 23.62 CAD Cart
SNZS-M2-3.5-ALK M2 0.4 3.5 3 0.6 0 1.6 0.12 50 0.1 26.75 CAD Cart
SNZS-M2-4-ALK M2 0.4 4 3 0.6 0.8 1.6 0.12 50 0.11 22.04 CAD Cart
SNZS-M2-5-ALK M2 0.4 5 3 0.6 0.8 1.6 0.12 50 0.13 22.04 CAD Cart
SNZS-M2-6-ALK M2 0.4 6 3 0.6 0.8 1.6 0.12 50 0.14 22.04 CAD Cart
SNZS-M2-8-ALK M2 0.4 8 3 0.6 0.8 1.6 0.12 50 0.18 22.82 CAD Cart
SNZS-M2-10-ALK M2 0.4 10 3 0.6 0.8 1.6 0.12 50 0.21 25.17 CAD Cart
SNZS-M2-12-ALK M2 0.4 12 3 0.6 0.8 1.6 0.12 50 0.25 25.17 CAD Cart
SNZS-M2-14-ALK M2 0.4 14 3 0.6 0.8 1.6 0.12 50 0.28 25.17 CAD Cart

*1: If L<4, dimension s is 0.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNZS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Compact precision instruments / Return and fall prevention of screws

Characteristics

  • M1-M2.6. Miniature screw with nylon patch for precision instruments.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • Pan head machine screw type with low head height. For applications with limited overhead space.

Product List

Most Read