Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
SNZS-M1.6-2 | M1.6 | 0.35 | 2 | 2.3 | 0.5 | 0.1 | 50 | 0.033 | 10.25 | CAD | Cart |
SNZS-M1.6-3 | M1.6 | 0.35 | 3 | 2.3 | 0.5 | 0.1 | 50 | 0.043 | 7.88 | CAD | Cart |
SNZS-M1.6-4 | M1.6 | 0.35 | 4 | 2.3 | 0.5 | 0.1 | 50 | 0.053 | 7.88 | CAD | Cart |
SNZS-M1.6-5 | M1.6 | 0.35 | 5 | 2.3 | 0.5 | 0.1 | 50 | 0.063 | 7.88 | CAD | Cart |
SNZS-M1.6-6 | M1.6 | 0.35 | 6 | 2.3 | 0.5 | 0.1 | 50 | 0.071 | 7.88 | CAD | Cart |
SNZS-M1.6-8 | M1.6 | 0.35 | 8 | 2.3 | 0.5 | 0.1 | 50 | 0.09 | 8.69 | CAD | Cart |
SNZS-M1.6-10 | M1.6 | 0.35 | 10 | 2.3 | 0.5 | 0.1 | 50 | 0.11 | 9.45 | CAD | Cart |
SNZS-M1.6-12 | M1.6 | 0.35 | 12 | 2.3 | 0.5 | 0.1 | 50 | 0.13 | 10.25 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNZS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from S0.6 to S0.8 and M1 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.