Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Max. Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNZS-M2.6-2.5 | M2.6 | 0.45 | 2.5 | 4 | 0.8 | 0 | 0.53 | 50 | 0.13 | 11.93 | CAD | Cart |
SNZS-M2.6-3 | M2.6 | 0.45 | 3 | 4 | 0.8 | 0 | 0.53 | 50 | 0.15 | 11.93 | CAD | Cart |
SNZS-M2.6-4 | M2.6 | 0.45 | 4 | 4 | 0.8 | 0 | 0.53 | 50 | 0.18 | 10.50 | CAD | Cart |
SNZS-M2.6-5 | M2.6 | 0.45 | 5 | 4 | 0.8 | 0 | 0.53 | 50 | 0.21 | 10.50 | CAD | Cart |
SNZS-M2.6-6 | M2.6 | 0.45 | 6 | 4 | 0.8 | 0 | 0.53 | 50 | 0.24 | 10.50 | CAD | Cart |
SNZS-M2.6-8 | M2.6 | 0.45 | 8 | 4 | 0.8 | 0 | 0.53 | 50 | 0.3 | 10.50 | CAD | Cart |
SNZS-M2.6-10 | M2.6 | 0.45 | 10 | 4 | 0.8 | 0 | 0.53 | 50 | 0.36 | 8.51 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNZS-M | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments in sizes from M1 to M2.6.
- Pan head machine screws of low profile. For applications with limited overhead space.