• Special Screws
  • Miniature Screws

SNZS-M2-3.5

Pan Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZS-MPan Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
3.5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNZS-M2-3.5 M2 0.4 3.5 3 0.6 0.22 50 0.081 9.74 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNZS
Main Body SUSXM7
(Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from S0.6 to S0.8 and M1 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Most Read