• Special Screws
  • Miniature Screws

Pan Head Machine Screws for Precision Instruments

SNZS-S

  • Miniature

Dimension Drawing

SNZS-SPan Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
S0.6
S0.8
L
All
1
1.5
2

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 a Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZS-S0.6-1 S0.6 0.15 1 1.3 0.4 0.25 0.005 10 0.0031 16.54 CAD Cart
SNZS-S0.6-1.5 S0.6 0.15 1.5 1.3 0.4 0.25 0.005 10 0.0045 16.54 CAD Cart
SNZS-S0.6-2 S0.6 0.15 2 1.3 0.4 0.25 0.005 10 0.0058 16.54 CAD Cart
SNZS-S0.8-1 S0.8 0.2 1 1.6 0.5 0.25 0.01 10 0.0067 14.89 CAD Cart
SNZS-S0.8-1.5 S0.8 0.2 1.5 1.6 0.5 0.25 0.01 10 0.0091 14.89 CAD Cart
SNZS-S0.8-2 S0.8 0.2 2 1.6 0.5 0.25 0.01 10 0.011 14.89 CAD Cart
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
SNZS-S
Main Body SUSXM7
(Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from S0.6 to S0.8.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read