Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Max. Torque (N·m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSCZS-M1.4-4 | M1.4 | 0.3 | 4 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0.03 | 1 | 0.04 | 4.42 | CAD | Cart |
SSCZS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0.03 | 1 | 0.05 | 4.42 | CAD | Cart |
SSCZS-M1.4-6 | M1.4 | 0.3 | 6 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0.03 | 1 | 0.05 | 4.42 | CAD | Cart |
SSCZS-M1.4-8 | M1.4 | 0.3 | 8 | 2 | 2 | 0.5 | 1.0-0.1~0 | 0.03 | 1 | 0.06 | 4.42 | CAD | Cart |
SSCZS-M1.6-4 | M1.6 | 0.35 | 4 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0.04 | 1 | 0.05 | 4.42 | CAD | Cart |
SSCZS-M1.6-5 | M1.6 | 0.35 | 5 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0.04 | 1 | 0.06 | 4.42 | CAD | Cart |
SSCZS-M1.6-6 | M1.6 | 0.35 | 6 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0.04 | 1 | 0.07 | 4.42 | CAD | Cart |
SSCZS-M1.6-8 | M1.6 | 0.35 | 8 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0.04 | 1 | 0.08 | 4.42 | CAD | Cart |
SSCZS-M1.7-4 | M1.7 | 0.35 | 4 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0.04 | 1 | 0.06 | 4.42 | CAD | Cart |
SSCZS-M1.7-5 | M1.7 | 0.35 | 5 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0.04 | 1 | 0.07 | 4.42 | CAD | Cart |
SSCZS-M1.7-6 | M1.7 | 0.35 | 6 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0.04 | 1 | 0.07 | 4.42 | CAD | Cart |
SSCZS-M1.7-8 | M1.7 | 0.35 | 8 | 2 | 2.5 | 0.5 | 1.2-0.1~0 | 0.04 | 1 | 0.08 | 4.42 | CAD | Cart |
SSCZS-M2-4 | M2 | 0.4 | 4 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0.09 | 1 | 0.09 | 4.42 | CAD | Cart |
SSCZS-M2-5 | M2 | 0.4 | 5 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0.09 | 1 | 0.1 | 4.42 | CAD | Cart |
SSCZS-M2-6 | M2 | 0.4 | 6 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0.09 | 1 | 0.11 | 4.42 | CAD | Cart |
SSCZS-M2-8 | M2 | 0.4 | 8 | 2.5 | 3 | 0.6 | 1.4-0.15~0 | 0.09 | 1 | 0.13 | 4.42 | CAD | Cart |
SSCZS-M2.5-6 | M2.5 | 0.45 | 6 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0.15 | 1 | 0.21 | 4.42 | CAD | Cart |
SSCZS-M2.5-8 | M2.5 | 0.45 | 8 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0.15 | 1 | 0.23 | 4.42 | CAD | Cart |
SSCZS-M2.5-10 | M2.5 | 0.45 | 10 | 3 | 3.8 | 0.8 | 1.8-0.15~0 | 0.15 | 1 | 0.25 | 4.42 | CAD | Cart |
SSCZS-M2.6-6 | M2.6 | 0.45 | 6 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0.16 | 1 | 0.22 | 4.58 | CAD | Cart |
SSCZS-M2.6-8 | M2.6 | 0.45 | 8 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0.16 | 1 | 0.24 | 4.58 | CAD | Cart |
SSCZS-M2.6-10 | M2.6 | 0.45 | 10 | 3 | 4 | 0.8 | 1.8-0.15~0 | 0.16 | 1 | 0.26 | 4.58 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SSCZS | |
---|---|
Main Body | SUSXM7(Equivalent to SUS304) |
Application
Fixing of protective covers/inspection jigs within precision instruments / CE marking compatible compact precision instruments and electric/electronic devicesCharacteristics
- For locations within precision instruments requiring frequent mounting and removal.
- M1.4 - M2.6. Pan Head Machine Screws for Precision Instruments.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.3 mm or above.