Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Cross-recessed Socket Number |
Max. Torque (N・m) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SSCZS-M1.6-4 | M1.6 | 0.35 | 4 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.05 | 4.52 | CAD | Cart |
SSCZS-M1.6-5 | M1.6 | 0.35 | 5 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.06 | 4.52 | CAD | Cart |
SSCZS-M1.6-6 | M1.6 | 0.35 | 6 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.07 | 4.52 | CAD | Cart |
SSCZS-M1.6-8 | M1.6 | 0.35 | 8 | 2 | 2.3 | 0.5 | 1.1-0.1~0 | 0 | 0.04 | 0.08 | 4.52 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Related Services
Material/Finish
SSCZS | |
---|---|
Main Body | SUSXM7(Equivalent to SUS304) |
Application
Fixing of protective covers/inspection jigs within precision instruments / CE marking compatible compact precision instruments and electric/electronic devicesCharacteristics
- For locations within precision instruments requiring frequent mounting and removal.
- M1.4 - M2.6. Pan Head Machine Screws for Precision Instruments.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.3 mm or above.