Hex Nuts / Hex Flange Nuts - Titanium
Unit : mm
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSHNT | |
---|---|
Main body | TW270(Grade 1 Titanium) |
TW270 (Grade 1 Titanium) |
TW340 (Grade 2 Titanium) |
|
---|---|---|
Specific Gravity | 4.51 | 4.51 |
Melting Point(℃) | 1668 | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 | 0.55 |
Amplitude Permeability(μ) | 1.0001 (Nonmagnetic) |
1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
TW270 (Grade 1 Titanium) |
TW340 (Grade 2 Titanium) |
|
---|---|---|
Tensile Strength(N/mm2) | 270-410 | 340-510 |
0.2% Proof Stress(N/mm2) | 165 or Higher | 215 or Higher |
Elongation(%) | 27 or Higher | 23 or Higher |
Values in chart are for reference only. They are not guaranteed values.