• Special Screws
  • Non-Magnetic

SNFT

Cross Recessed Flat Head Machine Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNFTCross Recessed Flat Head Machine Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNFT-M3-6 M3 0.5 6 6 1.75 2360 1 1 0.31 1.58 CAD Cart
SNFT-M3-8 M3 0.5 8 6 1.75 2360 1 1 0.35 1.58 CAD Cart
SNFT-M3-10 M3 0.5 10 6 1.75 2360 1 1 0.4 1.75 CAD Cart
SNFT-M4-6 M4 0.7 6 8 2.3 4120 2.4 1 0.59 2.07 CAD Cart
SNFT-M4-8 M4 0.7 8 8 2.3 4120 2.4 1 0.68 2.07 CAD Cart
SNFT-M4-10 M4 0.7 10 8 2.3 4120 2.4 1 0.77 2.21 CAD Cart
SNFT-M4-12 M4 0.7 12 8 2.3 4120 2.4 1 0.86 2.39 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNFT
Main Body TW270(Grade 1 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium
  • Also, titanium screws with special specifications such as ventilation holes, dimensions, shapes, cleanroom washing, and special packaging are available.Please contact our customer service.

SNFTCross Recessed Flat Head Machine Screws - Titanium


Physical Property

TW270(Grade 1 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Amplitude Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

TW270(Grade 1 Titanium)
Tensile Strength(N/mm2 270-410
0.2% Proof Stress(N/mm2 165 or Higher
Elongation(%) 27 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read