Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNFT-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | 4120 | 2.4 | 1 | 0.77 | 2.21 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNFT | |
---|---|
Main Body | TW270(Grade 1 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- Nonmagnetic.
- Excellent chemical and seawater resistance.
- Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
- About the features of titanium⇒Properties of Titanium
- Also, titanium screws with special specifications such as ventilation holes, dimensions, shapes, cleanroom washing, and special packaging are available.Please contact our customer service.
Physical Property
TW270(Grade 1 Titanium) | |
---|---|
Specific Gravity | 4.51 |
Melting Point(℃) | 1668 |
Longitudinal Elastic Modulus(GPa) | 106 |
Thermal Conductivity(W/(m・K)) | 17.16 |
Linear Expansion Coefficient(K-1) | 8.4×10-6 |
Electric Resistance(μΩ・m) | 0.55 |
Amplitude Permeability(μ) | 1.0001(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
TW270(Grade 1 Titanium) | |
---|---|
Tensile Strength(N/mm2) | 270-410 |
0.2% Proof Stress(N/mm2) | 165 or Higher |
Elongation(%) | 27 or Higher |
Values in chart are for reference only. They are not guaranteed values.