Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSP-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 2960 | 1 | 0.81 | 16.23 | CAD | Cart |
SNSP-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 2960 | 1 | 0.91 | 16.23 | CAD | Cart |
SNSP-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 2960 | 1 | 1 | 16.23 | CAD | Cart |
SNSP-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 2960 | 1 | 1.1 | 16.70 | CAD | Cart |
SNSP-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 2960 | 1 | 1.3 | 17.78 | CAD | Cart |
SNSP-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 2960 | 1 | 1.6 | 18.59 | CAD | Cart |
SNSP-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 5180 | 1 | 1.9 | 15.89 | CAD | Cart |
SNSP-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 5180 | 1 | 2.1 | 16.23 | CAD | Cart |
SNSP-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 5180 | 1 | 2.2 | 16.23 | CAD | Cart |
SNSP-M4-16 | M4 | 0.7 | 16 | 7 | 4 | 3 | 5180 | 1 | 2.6 | 16.70 | CAD | Cart |
SNSP-M4-20 | M4 | 0.7 | 20 | 7 | 4 | 3 | 5180 | 1 | 3 | 18.73 | CAD | Cart |
SNSP-M4-25 | M4 | 0.7 | 25 | 7 | 4 | 3 | 5180 | 1 | 3.6 | 19.68 | CAD | Cart |
SNSP-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 8370 | 1 | 3.1 | 16.70 | CAD | Cart |
SNSP-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 8370 | 1 | 3.4 | 16.70 | CAD | Cart |
SNSP-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 8370 | 1 | 3.9 | 17.14 | CAD | Cart |
SNSP-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 8370 | 1 | 4.6 | 18.27 | CAD | Cart |
SNSP-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 8370 | 1 | 5.4 | 19.82 | CAD | Cart |
SNSP-M6-12 | M6 | 1 | 12 | 10 | 6 | 5 | 11800 | 1 | 5.8 | 16.38 | CAD | Cart |
SNSP-M6-16 | M6 | 1 | 16 | 10 | 6 | 5 | 11800 | 1 | 6.6 | 17.95 | CAD | Cart |
SNSP-M6-20 | M6 | 1 | 20 | 10 | 6 | 5 | 11800 | 1 | 7.4 | 18.73 | CAD | Cart |
SNSP-M6-25 | M6 | 1 | 25 | 10 | 6 | 5 | 11800 | 1 | 8.7 | 19.82 | CAD | Cart |
SNSP-M6-30 | M6 | 1 | 30 | 10 | 6 | 5 | 11800 | 1 | 9.5 | 21.71 | CAD | Cart |
SNSP-M8-16 | M8 | 1.25 | 16 | 13 | 8 | 6 | 21500 | 1 | 14 | 22.82 | CAD | Cart |
SNSP-M8-20 | M8 | 1.25 | 20 | 13 | 8 | 6 | 21500 | 1 | 15 | 22.82 | CAD | Cart |
SNSP-M8-25 | M8 | 1.25 | 25 | 13 | 8 | 6 | 21500 | 1 | 17 | 22.96 | CAD | Cart |
SNSP-M8-30 | M8 | 1.25 | 30 | 13 | 8 | 6 | 21500 | 1 | 19 | 24.86 | CAD | Cart |
SNSP-M8-35 | M8 | 1.25 | 35 | 13 | 8 | 6 | 21500 | 1 | 22 | 26.91 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSP | |
---|---|
Main Body | C5191(Phosphor Bronze) |
Application
FPD production equipment, semiconductor devices,and electrical and electronic equipment
Characteristics
- Non-Magnetic.
- Excellent fatigue resistance, corrosion resistance, and abrasion resistance.
Physical Property
Phosphor Bronze (C5191) |
SUS304 | |
---|---|---|
Specific Gravity | 8.83 | 7.93 |
Longitudinal Elastic Modulus(GPa) | 105 | 193 |
Electric Resistance(μΩ・m) | 0.13 | 0.7 |
Thermal Conductivity(W/(m・K)) | 67 | 17 |
Linear Expansion Coefficient(K-1) | 18×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.
Mechanical Properties
Phosphor Bronze (C5191) |
SUS304 | |
---|---|---|
Tensile Strength(N/mm2) | 590 or Higher | 520 or Higher |
Elongation(%) | 8 | 40 or Higher |
Values in chart are for reference only. They are not guaranteed values.
Magnetic Flux Density
Phosphor Bronze | SUSXM7 (Equivalent to SUS304) |
|
---|---|---|
Magnetic Flux Density (T) |
0 | 5×10-5 |