• Special Screws
  • Non-Magnetic

SNSTG

Hex Socket Head Cap Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Nonmagnetic
  • High strength
  • Light Weight

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Intensity Titanium Alloy寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
L
All
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M L D1 L1 B L2 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNSTG-M3-6 3 6 5.5 3 2.5 Full Thread 5240 1 0.4 9.67 CAD Cart
SNSTG-M3-8 3 8 5.5 3 2.5 Full Thread 5240 1 0.45 10.14 CAD Cart
SNSTG-M3-10 3 10 5.5 3 2.5 Full Thread 5240 1 0.5 10.91 CAD Cart
SNSTG-M3-12 3 12 5.5 3 2.5 Full Thread 5240 1 0.55 11.82 CAD Cart
SNSTG-M3-16 3 16 5.5 3 2.5 Full Thread 5240 1 0.66 12.91 CAD Cart
SNSTG-M3-20 3 20 5.5 3 2.5 Full Thread 5240 1 0.77 14.13 CAD Cart
SNSTG-M4-8 4 8 7 4 3 Full Thread 8850 1 0.94 11.98 CAD Cart
SNSTG-M4-10 4 10 7 4 3 Full Thread 8850 1 1 12.60 CAD Cart
SNSTG-M4-12 4 12 7 4 3 Full Thread 8850 1 1.1 13.20 CAD Cart
SNSTG-M4-16 4 16 7 4 3 Full Thread 8850 1 1.3 14.45 CAD Cart
SNSTG-M4-20 4 20 7 4 3 Full Thread 8850 1 1.5 15.97 CAD Cart
SNSTG-M4-25 4 25 7 4 3 Full Thread 8850 1 1.8 17.67 CAD Cart
SNSTG-M4-30 4 30 7 4 3 Full Thread 8850 1 2.1 20.26 CAD Cart
SNSTG-M5-10 5 10 8.5 5 4 Full Thread 14700 1 1.5 15.36 CAD Cart
SNSTG-M5-12 5 12 8.5 5 4 Full Thread 14700 1 1.7 16.44 CAD Cart
SNSTG-M5-16 5 16 8.5 5 4 Full Thread 14700 1 2 17.67 CAD Cart
SNSTG-M5-20 5 20 8.5 5 4 Full Thread 14700 1 2.3 19.95 CAD Cart
SNSTG-M5-25 5 25 8.5 5 4 Full Thread 14700 1 2.7 22.11 CAD Cart
SNSTG-M5-30 5 30 8.5 5 4 Full Thread 14700 1 3.2 24.42 CAD Cart
SNSTG-M5-35 5 35 8.5 5 4 Full Thread 14700 1 3.6 27.17 CAD Cart
SNSTG-M6-10 6 10 10 6 5 Full Thread 20800 1 2.7 16.28 CAD Cart
SNSTG-M6-12 6 12 10 6 5 Full Thread 20800 1 2.9 17.36 CAD Cart
SNSTG-M6-16 6 16 10 6 5 Full Thread 20800 1 3.3 19.19 CAD Cart
SNSTG-M6-20 6 20 10 6 5 Full Thread 20800 1 3.7 20.87 CAD Cart
SNSTG-M6-25 6 25 10 6 5 Full Thread 20800 1 4.3 23.18 CAD Cart
SNSTG-M6-30 6 30 10 6 5 Full Thread 20800 1 4.7 26.11 CAD Cart
SNSTG-M6-35 6 35 10 6 5 Full Thread 20800 1 5.6 27.94 CAD Cart
SNSTG-M6-40 6 40 10 6 5 Full Thread 20800 1 6.2 30.70 CAD Cart
SNSTG-M6-45 6 45 10 6 5 Full Thread 20800 1 6.9 33.61 CAD Cart
SNSTG-M6-50 6 50 10 6 5 45 20800 1 7.5 36.53 CAD Cart
SNSTG-M8-16 8 16 13 8 6 Full Thread 33700 1 6.9 26.56 CAD Cart
SNSTG-M8-20 8 20 13 8 6 Full Thread 33700 1 7.6 28.87 CAD Cart
SNSTG-M8-25 8 25 13 8 6 Full Thread 33700 1 8.5 32.24 CAD Cart
SNSTG-M8-30 8 30 13 8 6 Full Thread 33700 1 9.6 35.77 CAD Cart
SNSTG-M8-35 8 35 13 8 6 Full Thread 33700 1 11 39.28 CAD Cart
SNSTG-M8-40 8 40 13 8 6 Full Thread 33700 1 12 42.81 CAD Cart
SNSTG-M8-45 8 45 13 8 6 Full Thread 33700 1 13 46.35 CAD Cart
SNSTG-M8-50 8 50 13 8 6 45 33700 1 14 51.42 CAD Cart
SNSTG-M10-16 10 16 16 10 8 Full Thread 58900 1 12 44.51 CAD Cart
SNSTG-M10-20 10 20 16 10 8 Full Thread 58900 1 13 48.03 CAD Cart
SNSTG-M10-25 10 25 16 10 8 Full Thread 58900 1 14 52.78 CAD Cart
SNSTG-M10-30 10 30 16 10 8 Full Thread 58900 1 16 59.54 CAD Cart
SNSTG-M10-35 10 35 16 10 8 Full Thread 58900 1 17 61.08 CAD Cart
SNSTG-M10-40 10 40 16 10 8 Full Thread 58900 1 19 73.04 CAD Cart
SNSTG-M10-45 10 45 16 10 8 Full Thread 58900 1 21 79.79 CAD Cart
SNSTG-M10-50 10 50 16 10 8 45 58900 1 22 86.53 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSTG
Main Body Ti-6Al-4V(64 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Screws made of high strength titanium alloy.
  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • These screws are resistant to corrosion and are particularly strong against seawater.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the properties of titanium⇒Properties of Titanium

Physical Property

Ti-6Al-4V(64 Titanium)
Specific Gravity 4.43
Melting Point(℃) 1540
Longitudinal Elastic Modulus(GPa) 113
Thermal Conductivity(W/(m・k)) 7.5
Linear Expansion Coefficient(K-1 8.8×10-6
Electric Resistance(μΩ・m) 1.7
Amplitude Permeability(μ) 1.0002(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Ti-6Al-4V(64 Titanium)
Tensile Strength(N/mm2 895 or Higher
0.2% Proof Stress(N/mm2 825 or Higher
Elongation(%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time