• Special Screws
  • Non-Magnetic

SNSTG-M10-40

Hex Socket Head Cap Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Nonmagnetic
  • High strength
  • Light Weight

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Intensity Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSTG-M10-40 M10 1.5 40 16 10 8 Full Thread 58900 1 19 74.87 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSTG
Main Body Ti-6Al-4V(64 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Screws made of high strength titanium alloy.
  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • These screws are resistant to corrosion and are particularly strong against seawater.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the properties of titanium⇒Properties of Titanium

Physical Property

Ti-6Al-4V(64 Titanium)
Specific Gravity 4.43
Melting Point(℃) 1540
Longitudinal Elastic Modulus(GPa) 113
Thermal Conductivity(W/(m・k)) 7.5
Linear Expansion Coefficient(K-1 8.8×10-6
Electric Resistance(μΩ・m) 1.7
Amplitude Permeability(μ) 1.0002(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Ti-6Al-4V(64 Titanium)
Tensile Strength(N/mm2 895 or Higher
0.2% Proof Stress(N/mm2 825 or Higher
Elongation(%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Most Read