Hex Socket Head Cap Screws - High Intensity Titanium Alloy
Unit : mm
Part Number | M | L | D1 | L1 | B | L2 | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD | Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SNSTG-M8-16 | 8 | 16 | 13 | 8 | 6 | Full Thread | 33700 | 1 | 6.9 | 26.56 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSNSTG | |
---|---|
Main Body | Ti-6Al-4V(64 Titanium) |
Ti-6Al-4V(64 Titanium) | |
---|---|
Specific Gravity | 4.43 |
Melting Point(℃) | 1540 |
Longitudinal Elastic Modulus(GPa) | 113 |
Thermal Conductivity(W/(m・k)) | 7.5 |
Linear Expansion Coefficient(K-1) | 8.8×10-6 |
Electric Resistance(μΩ・m) | 1.7 |
Amplitude Permeability(μ) | 1.0002(Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.
Ti-6Al-4V(64 Titanium) | |
---|---|
Tensile Strength(N/mm2) | 895 or Higher |
0.2% Proof Stress(N/mm2) | 825 or Higher |
Elongation(%) | 10 or Higher |
Values in chart are for reference only. They are not guaranteed values.