• Special Screws
  • Non-Magnetic

SNSX-109

Hex Socket Head Cap Screws - High Intensity S.S.

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength

Dimension Drawing

SNSX-109Hex Socket Head Cap Screws - High Intensity S.S.寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
L
All
16
20
25
30
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Strength Class D1 L1 B L2 Qty per Pack Mass
(g)
Price
(USD)
CAD Standard
SNSX-M6-16-109 M6 1 16 10.9 10 6 5 Full Thread 1 5.8 4.58 CAD Cart
SNSX-M6-20-109 M6 1 20 10.9 10 6 5 Full Thread 1 6.5 4.58 CAD Cart
SNSX-M6-25-109 M6 1 25 10.9 10 6 5 Full Thread 1 7.6 5.67 CAD Cart
SNSX-M6-30-109 M6 1 30 10.9 10 6 5 Full Thread 1 8.3 6.47 CAD Cart
SNSX-M6-40-109 M6 1 40 10.9 10 6 5 24 1 11 8.20 CAD Cart
SNSX-M6-50-109 M6 1 50 10.9 10 6 5 24 1 13 8.99 CAD Cart
SNSX-M8-16-109 M8 1.25 16 10.9 13 8 6 Full Thread 1 12 7.90 CAD Cart
SNSX-M8-20-109 M8 1.25 20 10.9 13 8 6 Full Thread 1 13 8.20 CAD Cart
SNSX-M8-25-109 M8 1.25 25 10.9 13 8 6 Full Thread 1 15 8.51 CAD Cart
SNSX-M8-30-109 M8 1.25 30 10.9 13 8 6 Full Thread 1 17 10.09 CAD Cart
SNSX-M8-40-109 M8 1.25 40 10.9 13 8 6 28 1 21 11.82 CAD Cart
SNSX-M8-50-109 M8 1.25 50 10.9 13 8 6 28 1 25 14.49 CAD Cart
SNSX-M10-20-109 M10 1.5 20 10.9 16 10 8 Full Thread 1 23 13.24 CAD Cart
SNSX-M10-30-109 M10 1.5 30 10.9 16 10 8 Full Thread 1 28 16.38 CAD Cart
SNSX-M10-40-109 M10 1.5 40 10.9 16 10 8 Full Thread 1 33 17.79 CAD Cart
SNSX-M10-50-109 M10 1.5 50 10.9 16 10 8 32 1 39 21.41 CAD Cart
SNSX-M12-30-109 M12 1.75 30 10.9 18 12 10 Full Thread 1 39 22.04 CAD Cart
SNSX-M12-40-109 M12 1.75 40 10.9 18 12 10 Full Thread 1 47 25.65 CAD Cart
SNSX-M12-50-109 M12 1.75 50 10.9 18 12 10 Full Thread 1 55 30.23 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSX-109
Main Body SUS316L HiMo
Strength Class 10.9

Application

FPD production equipment, semiconductor devices, sputtering
equipment, aquatic applications, and general industrial machines

Characteristics

  • High intensity socket head cap screws are made of stainless steel. (Strength Class 8.8 or 10.9)
  • For applications that require both high strength and corrosion resistance.
  • High strength per a screw is useful for space and weight saving by decreasing thread diameter and number.
  • Screws with excellent heat resistance and corrosion resistance.
  • Nonmagnetic.

Mechanical Properties

Part Number・Strength Class\Property Tensile Strength
(N/mm2
Proof Stress
(N/mm2
Elongation after Break Minimum
(mm)
A2-50・A4-50 500 210 0.6d
A2-70・A4-70 700 450 0.4d
SNSX-888.8 800 640 0.3d
SNSX-10910.9 1,000 900 0.2d

Values in chart are for reference only. They are not guaranteed values.


Result of corrosion test by metal materials

SUS316L HiMo steel used in SNSX is a special steel alloy with reduced carbon and increased Cr, Ni, and Mo. Reducing carbon shows an increased resistance to grain boundary corrosion cracking, and adding Cr and Mo increases resistance to pitting corrosion and crevice corrosion. In addition, adding Ni effectively reduces the risk of stress corrosion cracking.
The chart above shows the degree of corrosion after 10 years of exposure to conditions similar to seawater environment, and there was no corrosion for CR3 or lower.

SNSX-109Hex Socket Head Cap Screws - High Intensity S.S.


Sulfuric acid corrosion test (H2SO4, 50°C and mm / year)

Part Number・Material\Density 3% 10% 20%
SUS304 1.08 3 -
SUS316、SUS316L 0 0.3 1.3
SNSX-88 SNSX-109 0 0 0.44

Values in chart are for reference only. They are not guaranteed values.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SNSX-88SUS316L HiMo 1.006
SNSX-109SUS316L HiMo 1.007
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.


Related Products

SVSX , a type with a ventilation hole is available.
SVSX-88

SNSX-109Hex Socket Head Cap Screws - High Intensity S.S.


Product List

Most Read