Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SETS-M2.6-4 | M2.6 | 0.45 | 4 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.17 | 20.94 | CAD | Cart |
SETS-M2.6-5 | M2.6 | 0.45 | 5 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.2 | 20.94 | CAD | Cart |
SETS-M2.6-6 | M2.6 | 0.45 | 6 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.23 | 20.63 | CAD | Cart |
SETS-M2.6-8 | M2.6 | 0.45 | 8 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.29 | 19.52 | CAD | Cart |
SETS-M2.6-10 | M2.6 | 0.45 | 10 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.35 | 17.26 | CAD | Cart |
SETS-M2.6-12 | M2.6 | 0.45 | 12 | 6-0.5~0 | 0.6 | SKX-5 | 5 | 0.5 | 0.3 | 20 | 0.41 | 17.59 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SETS | |
---|---|
Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with ultra-thin head.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
⇒We can make a screw like this one
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".