• Special Screws
  • Decoration

Plastic Screw - Cross Recessed Pan Head Machine Screws - PC

SPC-P

Dimension Drawing

SPC-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.7
M2
M2.6
M3
M4
M5
M6
M8
L
All
3
4
5
6
8
10
12
15
20
25
30
40
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPC-M1.7-3-P M1.7 0.35 3 2.5 0.5 0 51 0.022 50 0.0066 6.76 CAD Cart
SPC-M1.7-4-P M1.7 0.35 4 2.5 0.5 0 51 0.022 50 0.0085 6.76 CAD Cart
SPC-M2-3-P M2 0.4 3 3.5 1.3 1 107 0.055 50 0.02 5.21 CAD Cart
SPC-M2-4-P M2 0.4 4 3.5 1.3 1 107 0.055 50 0.022 5.21 CAD Cart
SPC-M2-5-P M2 0.4 5 3.5 1.3 1 107 0.055 50 0.025 5.21 CAD Cart
SPC-M2-6-P M2 0.4 6 3.5 1.3 1 107 0.055 50 0.028 5.21 CAD Cart
SPC-M2-8-P M2 0.4 8 3.5 1.3 1 107 0.055 50 0.042 5.21 CAD Cart
SPC-M2-10-P M2 0.4 10 3.5 1.3 1 107 0.055 50 0.047 6.76 CAD Cart
SPC-M2-12-P M2 0.4 12 3.5 1.3 1 107 0.055 50 0.053 6.76 CAD Cart
SPC-M2.6-3-P M2.6 0.45 3 4.5 1.7 1 196 0.12 50 0.052 6.00 CAD Cart
SPC-M2.6-4-P M2.6 0.45 4 4.5 1.7 1 196 0.12 50 0.056 6.00 CAD Cart
SPC-M2.6-5-P M2.6 0.45 5 4.5 1.7 1 196 0.12 50 0.061 6.00 CAD Cart
SPC-M2.6-6-P M2.6 0.45 6 4.5 1.7 1 196 0.12 50 0.066 6.00 CAD Cart
SPC-M2.6-8-P M2.6 0.45 8 4.5 1.7 1 196 0.12 50 0.075 6.00 CAD Cart
SPC-M2.6-10-P M2.6 0.45 10 4.5 1.7 1 196 0.12 50 0.084 6.00 CAD Cart
SPC-M2.6-12-P M2.6 0.45 12 4.5 1.7 1 196 0.12 50 0.093 6.76 CAD Cart
SPC-M2.6-15-P M2.6 0.45 15 4.5 1.7 1 196 0.12 50 0.1 8.95 CAD Cart
SPC-M3-4-P M3 0.5 4 5.5 2 2 266 0.18 50 0.083 5.21 CAD Cart
SPC-M3-5-P M3 0.5 5 5.5 2 2 266 0.18 50 0.075 5.21 CAD Cart
SPC-M3-6-P M3 0.5 6 5.5 2 2 266 0.18 50 0.082 5.21 CAD Cart
SPC-M3-8-P M3 0.5 8 5.5 2 2 266 0.18 50 0.094 5.21 CAD Cart
SPC-M3-10-P M3 0.5 10 5.5 2 2 266 0.18 50 0.11 6.00 CAD Cart
SPC-M3-12-P M3 0.5 12 5.5 2 2 266 0.18 50 0.12 6.00 CAD Cart
SPC-M3-15-P M3 0.5 15 5.5 2 2 266 0.18 50 0.14 8.23 CAD Cart
SPC-M3-20-P M3 0.5 20 5.5 2 2 266 0.18 50 0.19 9.74 CAD Cart
SPC-M3-25-P M3 0.5 25 5.5 2 2 266 0.18 50 0.23 12.68 CAD Cart
SPC-M3-30-P M3 0.5 30 5.5 2 2 266 0.18 50 0.26 19.48 CAD Cart
SPC-M4-5-P M4 0.7 5 7 2.6 2 481 0.39 50 0.2 6.00 CAD Cart
SPC-M4-6-P M4 0.7 6 7 2.6 2 481 0.39 50 0.16 6.00 CAD Cart
SPC-M4-8-P M4 0.7 8 7 2.6 2 481 0.39 50 0.18 6.76 CAD Cart
SPC-M4-10-P M4 0.7 10 7 2.6 2 481 0.39 50 0.2 6.76 CAD Cart
SPC-M4-12-P M4 0.7 12 7 2.6 2 481 0.39 50 0.23 7.50 CAD Cart
SPC-M4-15-P M4 0.7 15 7 2.6 2 481 0.39 50 0.27 9.74 CAD Cart
SPC-M4-20-P M4 0.7 20 7 2.6 2 481 0.39 50 0.38 10.46 CAD Cart
SPC-M4-25-P M4 0.7 25 7 2.6 2 481 0.39 50 0.44 14.10 CAD Cart
SPC-M4-30-P M4 0.7 30 7 2.6 2 481 0.39 50 0.5 18.59 CAD Cart
SPC-M4-40-P M4 0.7 40 7 2.6 2 481 0.39 50 0.62 61.27 CAD Cart
SPC-M5-6-P M5 0.8 6 9 3.3 2 797 0.8 50 0.36 8.23 CAD Cart
SPC-M5-8-P M5 0.8 8 9 3.3 2 797 0.8 50 0.4 8.23 CAD Cart
SPC-M5-10-P M5 0.8 10 9 3.3 2 797 0.8 50 0.38 8.23 CAD Cart
SPC-M5-12-P M5 0.8 12 9 3.3 2 797 0.8 50 0.41 9.74 CAD Cart
SPC-M5-15-P M5 0.8 15 9 3.3 2 797 0.8 50 0.47 11.20 CAD Cart
SPC-M5-20-P M5 0.8 20 9 3.3 2 797 0.8 50 0.56 13.39 CAD Cart
SPC-M5-25-P M5 0.8 25 9 3.3 2 797 0.8 50 0.72 19.48 CAD Cart
SPC-M5-30-P M5 0.8 30 9 3.3 2 797 0.8 50 0.81 31.20 CAD Cart
SPC-M5-35-P M5 0.8 35 9 3.3 2 797 0.8 50 0.91 40.98 CAD Cart
SPC-M6-10-P M6 1 10 10.5 3.9 3 1136 1.2 20 0.6 6.28 CAD Cart
SPC-M6-12-P M6 1 12 10.5 3.9 3 1136 1.2 20 0.65 6.52 CAD Cart
SPC-M6-15-P M6 1 15 10.5 3.9 3 1136 1.2 20 0.76 7.51 CAD Cart
SPC-M6-20-P M6 1 20 10.5 3.9 3 1136 1.2 20 0.87 8.36 CAD Cart
SPC-M6-25-P M6 1 25 10.5 3.9 3 1136 1.2 20 1 8.98 CAD Cart
SPC-M6-30-P M6 1 30 10.5 3.9 3 1136 1.2 20 1.3 10.48 CAD Cart
SPC-M6-35-P M6 1 35 10.5 3.9 3 1136 1.2 20 1.4 17.24 CAD Cart
SPC-M6-40-P M6 1 40 10.5 3.9 3 1136 1.2 20 1.6 17.24 CAD Cart
SPC-M8-12-P M8 1.25 12 14 5.2 3 2088 3.2 20 1.7 12.26 CAD Cart
SPC-M8-15-P M8 1.25 15 14 5.2 3 2088 3.2 20 1.8 12.84 CAD Cart
SPC-M8-20-P M8 1.25 20 14 5.2 3 2088 3.2 20 2.1 14.34 CAD Cart
SPC-M8-25-P M8 1.25 25 14 5.2 3 2088 3.2 20 2.3 16.60 CAD Cart
SPC-M8-30-P M8 1.25 30 14 5.2 3 2088 3.2 20 2.6 19.07 CAD Cart
SPC-M8-40-P M8 1.25 40 14 5.2 3 2088 3.2 20 3.1 25.27 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
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
SPC-P
Main body PC (Polycarbonate) (Transparent)*1
Heat Resistance Temperature*2 115℃

*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*2 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Click here to see Decoration

Click here to see Special Screws

Most Read