Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SRTS-M3-6 | M3 | 0.5 | 6 | 6 | 1.8 | SRTB-4 | SRD-6.35 | 20 | 0.66 | 45.73 | CAD | Cart |
SRTS-M3-8 | M3 | 0.5 | 8 | 6 | 1.8 | SRTB-4 | SRD-6.35 | 20 | 0.74 | 45.73 | CAD | Cart |
SRTS-M3-10 | M3 | 0.5 | 10 | 6 | 1.8 | SRTB-4 | SRD-6.35 | 20 | 0.82 | 45.73 | CAD | Cart |
SRTS-M4-10 | M4 | 0.7 | 10 | 8 | 2.4 | SRTB-8 | SRD-6.35 | 20 | 1.7 | 41.08 | CAD | Cart |
SRTS-M4-12 | M4 | 0.7 | 12 | 8 | 2.4 | SRTB-8 | SRD-6.35 | 20 | 1.9 | 41.41 | CAD | Cart |
SRTS-M4-16 | M4 | 0.7 | 16 | 8 | 2.4 | SRTB-8 | SRD-6.35 | 20 | 2.2 | 42.06 | CAD | Cart |
SRTS-M5-12 | M5 | 0.8 | 12 | 10 | 3 | SRTB-10 | SRD-6.35 | 20 | 3.4 | 41.74 | CAD | Cart |
SRTS-M5-16 | M5 | 0.8 | 16 | 10 | 3 | SRTB-10 | SRD-6.35 | 20 | 3.8 | 42.06 | CAD | Cart |
SRTS-M5-20 | M5 | 0.8 | 20 | 10 | 3 | SRTB-10 | SRD-6.35 | 20 | 4.3 | 43.72 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRTS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- They cannot be installed or removed by using standard tools.
- Install and remove by SRTB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
- The simple head design is suitable for decoration.