• Special Screws
  • Low Outgas

SPD-H

Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPD-HPlastic Screw - Hex Head Screws - VESPEL(Grade:SP-1)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPD-M3-6-H M3 0.5 6 5.5 2 0.12 1 0.12 84.78 CAD Cart
SPD-M3-8-H M3 0.5 8 5.5 2 0.12 1 0.14 92.48 CAD Cart
SPD-M3-10-H M3 0.5 10 5.5 2 0.12 1 0.16 101.60 CAD Cart
SPD-M3-12-H M3 0.5 12 5.5 2 0.12 1 0.17 109.31 CAD Cart
SPD-M3-16-H M3 0.5 16 5.5 2 0.12 1 0.21 126.31 CAD Cart
SPD-M4-6-H M4 0.7 6 7 2.8 0.27 1 0.25 101.15 CAD Cart
SPD-M4-8-H M4 0.7 8 7 2.8 0.27 1 0.28 109.62 CAD Cart
SPD-M4-10-H M4 0.7 10 7 2.8 0.27 1 0.31 120.01 CAD Cart
SPD-M4-12-H M4 0.7 12 7 2.8 0.27 1 0.34 130.38 CAD Cart
SPD-M4-16-H M4 0.7 16 7 2.8 0.27 1 0.4 149.90 CAD Cart
SPD-M4-20-H M4 0.7 20 7 2.8 0.27 1 0.46 171.42 CAD Cart
SPD-M4-25-H M4 0.7 25 7 2.8 0.27 1 0.53 195.02 CAD Cart
SPD-M5-8-H M5 0.8 8 8 3.5 0.54 1 0.46 115.28 CAD Cart
SPD-M5-10-H M5 0.8 10 8 3.5 0.54 1 0.51 125.02 CAD Cart
SPD-M5-12-H M5 0.8 12 8 3.5 0.54 1 0.55 134.32 CAD Cart
SPD-M5-16-H M5 0.8 16 8 3.5 0.54 1 0.65 154.60 CAD Cart
SPD-M5-20-H M5 0.8 20 8 3.5 0.54 1 0.74 177.73 CAD Cart
SPD-M5-25-H M5 0.8 25 8 3.5 0.54 1 0.85 202.87 CAD Cart
SPD-M5-30-H M5 0.8 30 8 3.5 0.54 1 0.97 223.33 CAD Cart
SPD-M6-10-H M6 1 10 10 4 0.95 1 0.82 140.14 CAD Cart
SPD-M6-12-H M6 1 12 10 4 0.95 1 0.89 152.08 CAD Cart
SPD-M6-16-H M6 1 16 10 4 0.95 1 1 173.00 CAD Cart
SPD-M6-20-H M6 1 20 10 4 0.95 1 1.2 193.44 CAD Cart
SPD-M6-25-H M6 1 25 10 4 0.95 1 1.3 221.75 CAD Cart
SPD-M6-30-H M6 1 30 10 4 0.95 1 1.5 251.62 CAD Cart
SPD-M6-40-H M6 1 40 10 4 0.95 1 1.8 308.22 CAD Cart
SPD-M8-10-H M8 1.25 10 13 5.3 2.26 1 1.7 168.28 CAD Cart
SPD-M8-12-H M8 1.25 12 13 5.3 2.26 1 1.9 180.87 CAD Cart
SPD-M8-16-H M8 1.25 16 13 5.3 2.26 1 2.1 207.58 CAD Cart
SPD-M8-20-H M8 1.25 20 13 5.3 2.26 1 2.3 235.89 CAD Cart
SPD-M8-25-H M8 1.25 25 13 5.3 2.26 1 2.6 264.21 CAD Cart
SPD-M8-30-H M8 1.25 30 13 5.3 2.26 1 2.9 303.53 CAD Cart
SPD-M8-40-H M8 1.25 40 13 5.3 2.26 1 3.5 358.54 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Related Products

SPDC-H VESPEL SCP-5000 Hex Head Screw, which has a continuous duty temperature of 350 °C, is available.
SPDC-H

SPD-HPlastic Screws - Hex Head Screws - VESPEL (Grade: SP-1)


Product List

Most Read